How do I get replacement parts for individual items in the training kit?
Here are the parts that need to be purchased from Keysight at www.keysight.com/find/parts
Part Number | Description |
---|---|
U3800-69101 | Exchange Board |
U3800-60001 | Sensor Tag |
U3800-60002 | Digital Temperature Sensor |
U3800-60003 | Analog Temperature Sensor |
U3800-60004 | Relay Actuator |
U3800-66103 | Assembly, LoRa module with antenna and connector (for option LR9) |
U3800-66014 | Assembly, LoRa module with antenna and connector (for option LR4) |
U3800-66105 | Kit, wide band antenna, SMA cable and N-type to female SMA adaptor |
U3800-66106 | Kit, Inertial measurement unit, pressure sensor and jumper wires |
U3800-66107 | Kit, customized cables |
U3800-66108 | Kit, banana to banana and croc clip to banana cables |
U3800-66508 | Breakout board (with USB type mini B cable) |
0950-5481 | Power Adapter (not included as standard shipped item) |
In addition, these general electronics parts can be purchased in local stores (not exclusive to Keysight)
MiniUSB Cable (USB Type A to USB type mini B) |
MicroUSB Cable (USB Type A to USB type micro B) |
8 GB MicroSD Card |
Sensor Tag Battery CR2032 (Battery Lithium 3.0V 230 mAh) |