Data Sheets
Keysight W3301A
LPDDR3 178-ball Rigid BGA Interposer
Data Sheet
Introduction
The Keysight Technologies, Inc. W3301A LPDDR3 BGA interposer enables probing of embedded memory LPDDR3 178-ball DRAM from the ball grid array with Keysight U4164A logic analyzers.
The W3301A LPDDR3 178-ball rigid BGA interposer is designed to capture data rates in excess of 1866 Mb/s.
Software
Default configuration for the W3301A interposer are included in the standard B4661A memory analysis software package. The Keysight B4661A memory analysis software provides four standard software features and four licensed memory analysis options.
B4661A standard software features
The Keysight B4661A memory analysis software offers a suite of viewers and tools that include the industry’s first protocol compliance violation testing capability across speed changes; a condensed traffic overview for rapid navigation to areas of interest in the logic analyzer trace; powerful performance analysis graphics; and DDR and LPDDR decoders. With the B4661A memory analysis software and a Keysight logic analyzer1, users can monitor DDR3/4 or LPDDR2/3/4 systems to debug, improve performance and validate protocol compliance. Powerful traffic overviews, multiple viewing choices, and real-time compliance violation triggering help identify elusive DDR/LPDDR system violations.
B4661A licensed software options
DDR eye finder and eye scan software
DDR eye scan results of LPDDR3 signals gives you qualitative insight for all signals relative to each other. LPDDR3 signals are scanned in groups (Clock, CS#, ADD&Command, READ DQ/DQS, and WRITE DQ/DQS).
DDR and LPDDR compliance violation analysis tool (B4661A-3FP/-3NP/-3TP)
The DDR and LPDDR compliance violation analysis toolset provides two tools under one license: post-process and real-time compliance violation. Both compliance tools cover DDR, DDR2, DDR3, DDR4, LPDDR, LPDDR2, LPDDR3 and LPDDR4.
Key features of both the post-process and real-time compliance violation tools:
Configuration Guide and Ordering Information
W3301A includes
W3301A requires
Optional for W3301A
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.