Column Control DTX

N6705C DC Power Analyzer and N67XX DC Power Modules

Product Fact Sheets

Keysight N6705C DC Power Analyzer, N67XX DC Power Modules and Electronic Load

Includes: N673X, N674X, N675X, N676X, N677X, N678X, N679X

Get insight into your device’s power consumption – in minutes, not hours – without writing a single line of code

Save time with this single-box solution

• Unrivaled productivity gains for sourcing and measuring DC voltage and current.

• One-box solution that eliminates the need to gather multiple instruments: up to 4

advanced DC power supplies, DMM, scope, arb and data logger.

14585A control and analysis software

The software for the Keysight Technologies, Inc. DC power analyzer compliments the front panel of the N6705 mainframe, offering advanced functionality and PC control. It is a flexible R&D tool for any application. It can control any of the N6700 family’s over 30 DC power modules when installed in a N6705 mainframe. When used to control an N6781A SMU, it can be used for advanced battery drain analysis applications.

Key 14585A features

• Compliments the N6705 DC power analyzer’s front panel controls.

• Control and analyze data from up to four N6705 DC power analyzer mainframes

and any installed modules at once – that’s up to 16 power supplies

simultaneously.

• Easily create complex waveforms to stimulate or load down a DUT by

inputting a formula, choosing from built-in, or importing waveform data.

• Enhanced control and analysis of data with familiar PC controls and large display.

• Data log measurements directly to a PC.

• Perform statistical analysis of power consumption.

1. Color display for fast, simple setup and monitoring

2. Digital voltage and current read back with meter view

3. Arbitrary power waveform generator

4. Easy front-panel controls eliminate the need to develop programs

5. Rear panel computer interfaces: GPIB, USB, LAN

 (LXI class C compliant)

6. Emergency stop button-stops output of power but

 measurements continue

7. Connections and controls color-coded to display

8. Up to 4 advanced DC power outputs

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX