Column Control DTX

N8843A I3CSM Protocol Trigger and Decode for Infiniium Oscilloscope

Data Sheets

Keysight N8843A

I3CSM Protocol Trigger and Decode for Infiniium Oscilloscope

This application is available in the following license variations

  • Fixed to an oscilloscope
  • Floating license
  • Server-based license
  • Transportable license

Easily debug and test designs that include MIPI I3C interface using your Infiniium Oscilloscopes

Improved Inter Integrated Circuit (I3C) is one of MIPI® (Mobile industry Processor Interface) standard aimed for next generation Sensor interface. This new interface improved upon the feature of I2C (inter Integrated Circuit) and provide backward compatibility with Legacy I2C devices. I3C is consist of 2 two bidirectional wires called SDA, SCL and optimized for multiple slave devices which controlled by one I3C master device at a time. I3C supports Higher speed than Legacy I2C which is 12.5 MHz and supporting several new high data rate (HDR) mode called as HDR-DDR (Double Data Rate), HDR-TSL (Ternary Symbol Legacy) and HDR-TSL (Ternary Symbol for Pure bus). Extend your oscilloscope capability with I3C trigger and decode application. This application makes it easy to debug and test design that include I3C interface using your Infiniium oscilloscopes.

  • Set your oscilloscope up to show I3C protocol decode in less than 30 seconds
  • Get access to a rich set of integrated protocol-level triggers
  • Save time and eliminate errors by viewing packets at protocol level
  • Use time-correlated views to quickly troubleshoot serial protocol problems

I3C Protocol Triggering and Searching

Get access to a rich set of integrated protocol level triggers. This decoder software includes a suite of configurable protocol level trigger conditions for I3C interface bus. When serial triggering is selected, decoder software enables special real time hardware based triggering function inside of S-Series oscilloscope. Hardware-based serial triggering ensures that oscilloscope never misses a trigger event when it armed. This function is activated on S-Series oscilloscope, and acquire signal using either oscilloscope’s analog channel input or digital channel input if it has MSO (Mixed Signal Oscilloscope) option.

In depth trigger/search Using up to 3 field values of specific packet type, possible to trigger on specific pattern that want to see. This field include Payload trigger/search.

I3C Protocol Decode

Keysight N8843A I3C protocol decoder software identifying legacy I2C message based on Legacy I2C address registration, so that engineer can distinguish the communication between I3C and Legacy I2C protocol data easily and can find ACK or NACK error based on address.

Legacy I2C address configuration

Isolate Legacy I2C device on the bus will provide easy distinguish Legacy I2C device and Standard I3C device and also provide right SDR Parity calculation on trigger and decode.

Resize-able window size

Flexible window size on protocol decoder window provide more usability to see specific part of interest. Especially full screen listing window show more protocol dependent data on acquired waveform so that help the engineer find out communication error on protocol side.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX