Data Sheets
M9421A VXT PXIe Vector Transceiver
60 MHz to 3.8, or 6 GHz
Overview
Compress time, compress test
The best solution for a specific problem is a focused tool you simply fine-tune. Keysight’s M9421A PXIe vector transceiver (VXT) is purpose-built for rapid solution creation and faster throughput in manufacturing test of wireless components, power amplifiers, and RF front-end modules. With FPGA-accelerated measurements and deep software, the ready-to-run VXT lets you start closer to your finish line
Product description
The M9421A VXT is a four-slot PXIe vector signal generator and analyzer, ranging from 60 MHz to 3.8 or 6 GHz with modulation and analysis bandwidth up to 160 MHz. Up to four VXT’s can be configured in a single 18-slot PXI chassis, with only a single M9300A frequency reference required. Alternatively, a versatile single-chassis custom solution can be created from Keysight’s modular portfolio, dramatically reducing test footprint.
Applications
• Power amplifier and front-end-module design validation and manufacturing
• Radio transceiver design validation and production test
• Development, design validation, and manufacturing test for radios and other IoT connected devices
Reference solutions
Application-specific reference solutions, a combination of recommended hardware, software, and measurement expertise, provide the essential components of a test system. The following reference solutions include the M9421A PXIe VXT vector transceiver as a hardware component:
• RF power amplifier/front end module characterization and test, Reference Solution for the industry’s fastest power amplifier test solution including rapid waveform download, tight synchronization, automated calibration, and FPGA-accelerated power servo and fast power measurements.
Technical Specifications
Definitions and conditions
Specifications describe the warranted performance of calibrated instruments. Data represented in this document are specifications under the following conditions unless otherwise noted.
• Specifications are valid from 40 to 65 °C for individual module temperature, as reported by the module, and 20 to 35 °C for environment temperature unless otherwise noted
• Calibrated instrument has been stored for a minimum of 2 hours within the allowed operating range
• If instrument has previously been stored at a temperature range inside the allowed storage range, but outside the allowed operating range, instrument must have been stored for a minimum of 2 hours within the allowed operating range before turn-on
o 45-minute warm-up time o Calibration cycle maintained
o An ALL Alignment has been run:
• Within the previous 3 days
• If the temperature has changed more than 5 °C from the previous “ALL” alignment
Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 95 percent of the units exhibit with a 95 percent confidence level. This data, shown in italics, does not include measurement uncertainty, and is valid only at room temperature (approximately 25 °C) after alignment within the stated alignment time and temperature limits.
Nominal values indicate expected performance, or describe product performance that is useful in the application of the product, but are not covered by the product warranty.
Recommended best practices in use
• Use slot blockers and EMC filler panels in empty module slots to ensure proper operating temperatures. Keysight chassis and slot blockers optimize module temperature performance and reliability of test.
• Set chassis fan to high at environmental temperatures above 45 °C
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.