Brochures
Wideband Signal Analysis for Satellite Test, Reference Solution
The wideband signal analysis for satellite test, reference solution provides a cost-effective, flexible approach to measuring wideband signals in a variety of applications, including satellite amplifier test.
Next Generation Satellite Test Challenges
Characterizing amplifiers intended to be used in wideband communications applications, such as Ka-band high throughput satellite (HTS) systems supporting high data rates, can pose some unique challenges. Measurements such as EVM, noise power ratio, gain compression, and phase distortion, can be good indicators of a component’s performance when deployed in a system. Evaluating these results over operational power and temperature range can further deepen the understanding of an amplifier’s behavior.
Wideband Signal Analysis for Satellite Test, Reference Solution
The wideband signal analysis for satellite test, reference solution1 consists of a Keysight signal analyzer, an Infiniium S-Series oscilloscope, and the 89600 VSA software. This reference solution takes advantage of the signal analyzer’s wide bandwidth IF output, the high dynamic range of the Infiniium oscilloscope, and the powerful 89600 VSA software to deliver a wideband, high-dynamic range signal analysis solution at an affordable price. This solution does not require an external stimulus. Correction data is exported from the X-Series analyzer to the 89600 VSA software so the user does not need to do time consuming calibrations for acceptable measurement results. Correction data is quickly loaded when the user changes center frequency and span, and the full analysis capabilities of the 89600 VSA can then be utilized. The corrections contain both amplitude and phase information, enabling the 89600 VSA to make accurate analyses of chirp linearity, signal modulation for cell phone networks, or even custom modulation.
Hardware – instruments
N9040B UXA signal analyzer
A Keysight N9040B UXA signal analyzer is used as a wideband downconverter, as well as to perform traditional swept measurements. The UXA signal analyzer, the highest-performance member of the X-Series, provides frequency coverage up to 50 GHz, and ensures present and future flexibility through optional measurement capabilities and hardware expandability. An N9030A or N9030B PXA may also be used as an alternate configuration. The UXA also has an option for 1 GHz internal analysis bandwidth capability.
N9030B PXA signal analyzer with multi-touch
A Keysight N9030B PXA signal analyzer is used as a wideband downconverter, as well as to perform traditional swept measurements. The PXA signal analyzer, a high-performance member of the X-Series, provides frequency coverage up to 50 GHz, and ensures present and future flexibility through optional measurement capabilities and hardware expandability. An N9040B UXA or N9030A PXA may also be used as an alternate configuration.
Infiniium S-Series oscilloscope
An Infiniium S-Series high-definition oscilloscope is used to perform wideband demodulation analysis when paired with the N9040B UXA or the N9030B PXA signal analyzer used as a wideband downconverter. A 10-bit ADC, low-noise front end, correction filters, vertical scaling support down to 2 mV/division, and a precise time base produce high-fidelity measurements. In addition, its advanced frame and broad range of capability enable the S-Series oscilloscopes to tackle a wide range of test needs.
Software
Signal analysis
The wideband signal analysis for satellite test, reference solution utilizes the 89600 VSA software for signal analysis. The 89600 VSA software is a comprehensive set of tools for demodulation and vector signal analysis of over 75 signal standards and modulation formats, including pulse and FMCW radar analysis and custom waveforms. The signal analyzer and oscilloscope can be configured as one hardware configuration, making the 89600 VSA software1 a single point of control for both instruments and simplifying measurement setup and analysis.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.