Column Control DTX

Propsim F32 Channel Emulator 2.7 GHz

Data Sheets

Keysight Technologies

Propsim F32 Channel Emulator 2.7 GHz

Data Sheet

Advanced End-to-End Performance Testing with Unrivaled Multi-Link Emulation Capacity

Perform advanced testing of chipsets, devices and base stations with Propsim F32

  • LTE-A multi-mode chipset and device testing with real base stations
  • CTIA/3GPP/CCSA MIMO OTA device testing in anechoic chamber
  • LTE-A base station testing with real devices
  • Multi-RAT virtual drive testing
  • Device and base station testing integrated into the mobile operator test plan
  • Applications end-to-end performance testing with live network: VoLTE and data throughput; fall back scenarios to legacy technology voice and data; cell selection/re-selection scenarios and more
  • Special VHF to UHF and mobile ad-hoc network radio testing

Unique capabilities for LTE-Advanced Performance Testing

  • Unique multi-link emulation capability and integrated programmable LTE interference sources
  • 32 bi- and uni-directional RF interface channels and 128 internal channels for flexible multi-link scenario testing
  • MU-MIMO testing e.g. 10x UE and 2x eNB/4x UE and 4 x eNB
  • LTE small cells and dual connectivity testing. LTE-Hi, LTELAA and WiFi offloading
  • Multi-RAT live network and device testing e.g. Multi-cell LTE, HSPA, GSM
  • Single F32 supports LTE Carrier Aggregation testing up to 8CC bands, each 40MHz wide
  • Uplink MIMO, LTE 3D beamform testing e.g. 16x8-Bi or up to 64x4-Bi
  • Efficient device MIMO OTA testing with Propsim FAST-OTA capability

Easy access to main functionality

  • Setup Wizard with guided steps for test scenario creation and editing
  • Bi- and uni- directional operation of RF ports
  • Built-in input power measurement
  • Integrated synchronous LTE Network interference generation
  • Fully automated phase and amplitude calibration without external VNA
  • Automated 24/7 testing
  • ATE remote control interface for GPIB and LAN
  • Compatible with other Propsim products test automation interface enabling smooth and convenient transfer or share of test automation scripts

Improve testing accuracy and coverage

  • Propsim Geometric Channel Modeling tool (GCM) tool enables easy multi-link test scenario definition based on SCME, WINNER models to test MU-MIMO, beamforming, smart antennas, CoMP, carrier aggregation, HetNet and multi-RAT performance and interoperability testing of real devices and live base stations
  • Propsim Virtual Drive Testing modeling toolenable advanced troubleshooting of field issues, benchmarking, interoperability and regression testing by importing field measurement data from a live network captured by drive test tools such as Nemo Outdoor and Nemo Handy
  • Propsim MIMO OTA modeling tools compatible with CTIA/3GPP/CCSA test plans (and beyond) enable easy benchmarking of off-the-self devices in anechoic chamber installations

Ready test scenario packs include:

  • Operator performance test plans, minimizing time spent on test preparation
  • High-speed train, CoMP, MU-MIMO & beamforming testing adopted in test plan by major mobile network operator in Asia
  • CTIA MIMO OTA test scenarios
  • Propsim FAST-OTA capability enables up to 12x faster device MIMO OTA testing compared to conventional test methods
  • LTE carrier aggregation testing, MIMO OTA and RF conductive
  • Mobile Adhoc Network and MESH network radio testing    

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX