Column Control DTX

Anite Conformance Toolset

Brochures

Keysight Technologies

Anite Conformance Toolset

Accelerate Your Time to Market

Keysight has a strong track record of delivering the most comprehensive coverage of the GCF and PTCRB certification requirements, minimizing the amount of testing you need to perform on alternative test platforms. Conformance Toolset supports a complete portfolio of test cases for all GSM-evolved technologies, from GSM through HSPA+ up to the very latest LTE-Advanced and IMS test cases, enabling devices to be fully tested on a single test system. Keysight’s leading roadmap allows Conformance Toolset users to perform conformance testing earlier in the development cycle.

Get results you can trust

Widely recognized as the most stable and reliable conformance test solution, Conformance Toolset minimizes the amount of time it takes to successfully test a device. Furthermore, Keysight’s rigorous test case implementation enables you to identify device issues that are often undetected on competitor’s test platforms.

Simplify conformance testing and increase productivity

Quarterly software releases, each fully revalidated by both GCF and PTCRB, ensure regular access to a complete portfolio of up-to-date test cases, including the latest industry-approved change requests. A continual program of software enhancements, focusing on productivity and ease-of-use, helps to maintain Conformance Toolset’s position as the most user-friendly conformance test solution. Conformance Toolset users also have access to up-to-date test case status information, including the current GCF/PTCRB requirements, the latest validation status, and details of any known issues. This allows you to intelligently construct test campaigns and minimize the time spent configuring test cases or debugging already known issues.

Create an integrated solution with automation and remote control

Unattended campaign execution is supported by allowing the MMI and AT commands issued by test cases, along with custom commands entered by users, to be routed either directly to the device under test or to external applications or hardware. In addition, the Remote Control Interface supported by Conformance Toolset allows the execution of test cases to be controlled by third-party software. Together, these features provide a high degree of flexibility when integrating Conformance Toolset into proprietary automated test environments.

Reduce your cost of test with a modular platform and flexible licensing

Licenses may be shared across test systems, or even across sites, allowing costeffective use of assets. Keysight’s modular product structure allows the test system capabilities to be extended at any point. For example, additional signaling units or other Keysight test solutions such as Development Toolset and SAS can be easily added to the system at a later date. The modular nature of Keysight’s test systems also allows them to be split up into smaller separate systems with fewer cells, or combined together into a single larger test system to run more complex test scenarios.

Address evolving needs with a future-proof, cost-effective test solution

The introduction of LTE and carrier aggregation has led to an explosion in the number of frequency bands, with yet more being defined each quarter by 3GPP. FDD and/or TDD versions of Conformance Toolset test case batches include all current and future frequency bands supported by the test platform, making them a future-proof and cost-effective investment.

Rely on Keysight: the Expert in Protocol Testing

Chipset vendor collaborations

Keysight collaborates closely with all leading chipset manufacturers, helping them identify and resolve chipset issues via early pre-conformance testing. This ensures that Conformance Toolset software releases are fully regression-tested against those chipsets and minimizes the number of issues found in devices based on the same chipsets. This makes Conformance Toolset the test solution of choice for leading chipset vendors, and when Conformance Toolset is also used for device testing the likelihood of swift issue resolution by the chipset vendor is therefore maximized.

Protocol testing expertise

Keysight has a long track record in protocol testing, extending back to the introduction of GSM. This long-term focus on protocol testing has resulted in Keysight contributing with more LTE test case verification submissions to 3GPP RAN5 than all other vendors combined. You benefit from this level of expertise through superior quality test cases, leading availability of test cases for new features, and a support organization that is quickly able to identify and resolve any issues. Keysight’s regional support teams are on hand to provide local on-site support when required, and a new helpdesk management system allows you to raise and track the progress of support issues. This continued emphasis on customer services has led users to rate Keysight best-in-class for customer support in successive satisfaction surveys.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX