Column Control DTX

Wideband RF Measurements Using Infiniium Oscilloscopes

Application Notes

Both digital and RF designers are discovering that the FFT function in oscilloscopes can be very helpful when used in conjunction with the time domain view to validate and debug their prototypes. For example, an FFT view of the noise riding on a power supply rail can quickly isolate and identify an unwanted, coupled signal so that the source of the coupling can be determined.

Also, a growing number of RF oriented designs are driving spectral widths greater than 510 MHz or 1 GHz, the limit of real-time signal analyzer analysis bandwidth capabilities. Designers are finding that to achieve this greater analysis bandwidth, a digitizing oscilloscope has become an important tool for such applications. In essence, the oscilloscope becomes a wideband RF receiver.

This application note will outline how the Infiniium S-Series, V-Series and Z-Series oscilloscopes can be used to make a variety of FFT and wideband RF measurements to speed designs to market.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX