Flyers
Keysight Technology Refresh Services
Maximize Asset Values of X-Series Signal Analyzers
Take advantage of these services for your X-Series signal analyzers
As the benchmark for accessible performance, the X-Series signal analyzers offer a broad range of capabilities to make inspired connections that easily link cause and effect and carry with them many Keysight Technology Refresh Service options. Across the full spectrum – from CXA to UXA – you’ll find the tools you need to design, test and deliver your next breakthrough, and now the entire platform is moving to the new multi-touch user interface (UI). UXA now extends to millimeter-wave frequencies including 44 and 50 GHz, integrated 1 GHz analysis bandwidth, widest bandwidth on the market, and 255 MHz real-time streaming. The PXA adds 510 MHz real-time and analysis bandwidth plus industry leading phase noise performance. The EXA and CXA with multi-touch offers improved phase noise.
Extended service
Keep programs running. Make it seamless
Keysight offers an extensive set of calibration and repair service alternatives for you throughout your test equipment’s lifecycle. The X-Series signal analyzers come with a 2-year calibration cycle to keep help keep costs down. You can tailor a custom service plan to meet your specific needs.
Extend the value of your current assets
Upgrade your X-Series signal analyzers
Easily upgrade applications and hardware: Multi-touch, frequency upgrade, processor upgrade, new applications, wider analysis bandwidth and more
Add a multi-touch UI to you N90x0A X-Series analyzer to streamline your measurement setup
– Available on all N90x0A PXA, MXA, EXA, and CXA units
– Upgraded instruments will remain as N90x0A instruments
Upgrade your current signal analyzer to multi-touch and more (click on links below):
Migrate to the new X-Series signal analyzers with multi-touch
Trade-In program
Lower your costs - up to 50% credit
Use Keysight Trade-In when performance or feature set needs make it the right time to affordably migrate to newer test technology.
Get 50% Trade-In credit with a time limited introductory offer when migrating from the N90x0A CXA, CXA, MXA and PXA to a new N90x0B X-Series with multi-touch
Trade-In credit applicability for SW: Now eligible to also include trade-in credit for Application Software residing on new units!
Reasons to migrate
—Simplify measurement setup and customize views with the new multi-touch user interface
—Increase performance: phase noise, dynamic range, bandwidth, real-time streaming, and more
—Save money with a limited time 50% trade-in credit
Premium Used
Cost savings alternatives to stretch your budget - at least 25% off
Keysight Premium Used offers you a vast selection of high-quality test equipment, including the current generation X-Series signal analyzers. Each unit is remanufactured to like-new specifications and appearance.
—Get 100% Keysight quality and performance for less money
—Optional 3- or 5-year calibration plans
—Same as new personal support from Keysight and authorized partners
—Configure additional hardware and software options at the time of purchase, for further cost savings
—Enjoy standard accessories and a full Keysight calibration
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.