Column Control DTX

Technology Refresh Services for V-Series, Z-Series Oscilloscopes

Flyers

Keysight Technology Refresh Services

Maximize Asset Values of Infiniium V-Series, Z-Series Oscilloscopes

Take advantage of these services for your Infiniium V-Series, Z-Series oscilloscopes

Infiniium V-Series oscilloscopes

—New 12.5 Gb/s, industry’s longest 160-bit hardware serial trigger

—World’s fastest 20 GSa/s digital channels

—Low-noise front end technology

—Advanced InfiniiMax III/III+ Series probes

—Revolutionary voltage termination adapter provides up to 33 GHz performance with industry’s best signal integrity

Infiniium Z-Series oscilloscopes

—63 GHz of real-time oscilloscope bandwidth

—The industry’s only upgradable channel oscilloscope in a single frame (from 2 to 4 channels)

—The industry’s lowest noise and jitter measurement floor

—The industry’s highest ENOB at bandwidths up to 63 GHz

—The industry’s deepest memory (up to 2 Gpts)

Extended service

Keep programs running.

Make it seamless.

Keysight offers an extensive set of calibration and repair service alternatives for you throughout your test equipment’s lifecycle. The V-Series and Z-Series oscilloscopes come with a 2-year calibration cycle. Additionally, you can protect your financial investment and minimize system downtime with optional 3- and 5-year Calibration Assurance Plans for eligible model numbers.

Alternatively, you can tailor a customer service plan to meet your specific needs.

Extend the value of your current assets

Upgrade your oscilloscope units for more capabilities

Easily upgrade existing oscilloscope applications and hardware—add more channels and greater bandwidths:

V-Series: DSOV134A, DSOV164A, DSOV204A, DSOV254A

Z-Series: DSOZ632A, DSAZ632A, DSOZ592A, DSAZ592A, DSOZ504A, DSAZ504A, DSOZ334A, DSAZ334A, DSOZ254A, DSAZ254A, DSOZ204A, DSAZ204A

Reasons to migrate

—Get the most accurate measurement and achieve tighter design margins with industry’s best-in-class signal integrity with lowest noise, lowest measurement jitter floor and highest ENOB.

—Industry’s longest 160-bit, 12.5Gb/s hardware serial trigger

—Industry’s fastest MSO with 20 GSa/s digital channels

—The new user interface is multi-touch

—Most advanced platform over any other mid-range scope with powerful Intel i5 processor and USB 3.0

Premium Used

Cost savings alternatives to stretch your budget - up to 50% off*

Keysight Premium Used offers you a vast selection of high-quality test equipment, including many current-generation high performance oscilloscopes. Each unit is remanufactured to like-new specifications and appearance.

—Get 100% Keysight quality and performance for less money

—Optional 3- or 5-year calibration plans

—Same as new personal support from Keysight and authorized partners

—Configure additional hardware and software options at the time of purchase, for further cost savings

—Enjoy standard accessories and a full Keysight calibration
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX