Column Control DTX

Technology Refresh Services for FieldFox Handheld Analyzers

Flyers

Keysight Technology Refresh Services

Maximize Asset Values of FieldFox Handheld Analyzers

Take advantage of these services for your FieldFox analyzer family

— FieldFox Handheld analyzers provide Keysight-quality RF and microwave measurements in a portable, rugged, completely sealed and weather-resistant package. Choose to configure as a cable and antenna analyzer, vector network analyzer, spectrum analyzer and all-in-one combination analyzer.

— From 5 kHz to 50 GHz frequency range

— Select from six new models

 Extend the value of your current assets

Upgrade your FieldFox units for more capabilities

Upgrade existing handheld analyzers. Easily upgrade applications

– add capabilities such as vector network analysis, spectrum analysis, interference analysis, GPS, voltmeter, DC bias voltage source, power meter, and more.

Extended service

Keep programs running. Make it seamless.

Keysight offers an extensive set of calibration and repair service alternatives for you throughout your test equipment’s lifecycle. The FieldFox analyzers come with a 2-year calibration cycle. Additionally, you can protect your financial investment and minimize system downtime with optional 3-, 5-, 7-, and 10-year Calibration Assurance Plans for eligible model numbers.

Alternatively, you can tailor a customer service plan to meet your specific needs.

Migrate to the new FieldFox handheld analyzers

Trade-In program

Lower your costs - up to $30K credit

Use Keysight Trade-In when performance or feature set needs make it the right time to affordably migrate to new technology.

Save $30K on a new N9952A, N9962A FieldFox handheld analyzer

Trade-in an 8565E or 8565EC and get a $30K credit towards the purchase of a 50 GHz FieldFox.

Or Trade-in another eligible analyzer (Keysight, Agilent, HP or competitor) and get up to 35% credit towards the purchase of new FieldFox 32, 44, and 50 GHz analyzers.

Keysight’s technology has now surpassed the market-leading 8565E and 8565EC with the introduction of the 50 GHz FieldFox handheld analyzers in 2015.

Reasons to migrate

—Equal or better performance

—Easier use in the field

—Highest reliability

—Lower cost of ownership

—Configuration flexibility

Premium Used

Cost savings alternatives to stretch your budget - save at least 50%*

Keysight Premium Used offers you a vast selection of high-quality test equipment, including the current generation FieldFox analyzers. Each unit is remanufactured to like-new specifications and appearance.

—Get 100% Keysight quality and performance for less money

—Optional 3- or 5-year calibration plans

—Same as new personal support from Keysight and authorized partners

—Configure additional hardware and software options at the time of purchase, for further cost savings

—Enjoy standard accessories and a full Keysight calibration

Consulting services

Augment your team. Enhance your advantage.

Let Keysight expertise help you determine the right time to migrate, how to best save money, and how to migrate simply and seamlessly.

Contact your local sales representative for further information about test consulting services available to help define your optimal migration path.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX