Column Control DTX

Sequential Measurement Function for Fast Test Sequencing

Application Notes

The sequential measurement function allows you to sequence and control a series of measurements (such as charging and sampling measurements). For example, using only front panel settings you can easily and quickly execute a test sequence as per ASTM D 257 specifications without having to program or use an external PC. Note: ASTM D 257 is a standard test method for the measurement of insulating material DC resistance.

The sequential measurement function is ideal for device or material tests that need to be made at a specified time after applying a stimulus (voltage). This includes resistance/resistivity measurements on insulating materials, capacitors, electro-mechanical components, etc. This function is supported on firmware revision 2.0 and higher. You can find the latest firmware at http://www.keysight.com/find/precisionMeasure
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX