Can N9322C record spectrum over time?
Yes, and there are two ways to record the spectrum. One simple way is to use the marker logging function to record the spectrum information into *.csv files. Another advanced way is to use N9322C with option MNT to record the spectrum over time, and N9322C automatically stores the spectrum information into internal or external memory. File format can be either *.trc or *.csv. Every 1,500 frames consist of a file for archive. You can playback the recorded with our BSA/HSA PC software.