What cdmaOne (Option BAC) radio standards and band classes are supported by the E4406A and PSA Series for the ACP and Spur Close measurements?
Radio standards IS-95A, J-STD-008, IS-97D and IS-98D are supported.
The following Band Classes are supported to comply with IS-97D and IS-98D requirements: Band Class 0 (800MHz), Band Class 1 (1900MHz), Band Class 3 (JTACS), Band Class 4 (Korean PCS).
Firmware Revision >A.06.00 is required for E4406A.
Firmware Revision >A.04.00 is required for PSA.