What comes standard or pre-configured in my NFA X-Series analyzer and what options are available at the time of initial purchase?
Standard or Pre-Configured Options
Option | Description | N8973B | N8974B | N8975B | N8976B | |
---|---|---|---|---|---|---|
PFR | Precision Frequency Reference | x | x | x | x | |
3 GHz Internal Preamplifier | ||||||
P03 | x | |||||
P07 | 7 GHz Internal Preamplifier | x | ||||
P26 | 26.5 GHz Internal Preamplifier | x | ||||
P44 | 44 GHz Internal Preamplifier | x | ||||
FSA | Fine Step Attenuator | x | x | x | x | |
NF2 | Noise Floor Extension | x | x | x | x | |
B25 | 25 MHz Analysis Bandwidth | x | x | x | x | |
U7227A | 10 MHz to 4 GHz USB External Preamplifier | x | ||||
U7227C | 100 MHz to 26.5 GHz USB External Preamplifier | x | x | |||
U7227F | 2 GHz to 50 GHz USB External Preamplifier | x | ||||
346CK40 | 1 GHz to 40 GHz Noise Source | x | ||||
n/a | Snap on accessory pouch (holds USB External Preamplifier, noise source, adapters, etc..) | x | x | x | x |
Available Options at the Time of Initial Purchase
Option | Description |
---|---|
A6J | ANSI Z540-1-1994 Calibration |
AMG | Keysight Calibration + Uncertainties + Guardbanding (Accredited) |
PRC | Portable configuration |
SF1 | Security Features, Exclude Launching Programs |
SF2 | Security features, prohibit saving results |
UK6 | Commercial calibration certificate with test data |
1CM113A | Rack mount flange kit 177.0mm H (4U) - two flange brackets, 2015 color |
1CN103A | Handle kit 177.0mm H (4U) - two front handles, 2015 color |
1CP105A | Rack mount flange and handle kit 177.0mm H (4U) - two brackets and front handles |
1CR013A | Rack Slide Kit for 11in, 14in, and 16in Mounting Holes |
1KBD001A | USB keyboard-smaller keyboard |
1MSE001A | Mouse |
N9020B-CVR | Front panel protection cover |