Technical Overviews
Keysight Technologies
W-CDMA/HSPA+
X-Series Measurement App, Multi-Touch
N9073C
Technical Overview
W-CDMA/HSPA+ Measurement Application
The W-CDMA/HSPA+ measurement application transforms the X-Series signal analyzers into 3GPP standard-based transmitter testers. The application provides fast, one-touch RF conformance measurements to help you design, evaluate, and manufacture your W-CDMA/HSPA/HSPA+ base station and user equipment devices. The measurement application closely follows the 3GPP standard, allowing you to stay on the leading edge of your design and manufacturing challenges.
X-Series measurement applications
X-Series measurement applications increase the capability and functionality of Keysight Technologies, Inc. signal analyzers to speed time to insight. They provide essential measurements for specific tasks in general-purpose, cellular communications, wireless connectivity and digital video applications, covering established standards and modulation types. Applications are supported across X-Series analyzers, with the only difference being the level of performance achieved by the hardware you select.
Download your next insight
Keysight software is downloadable expertise. From first simulation through first customer shipment, we deliver the tools your team needs to accelerate from data to information to actionable insight.
Top Features
With the W-CDMA measurement application, you can perform RF transmitter measurements on eNB and UE devices in time, frequency, and modulation domains. Measurement setups are simplified with automatic detection of downlink channels and signals. For eNB conformance testing, measurement is simplified by recalling E-TM presets according to 3GPP TS 25 standard.
Downlink eNB measurements
Uplink UE measurements
Measurement details
All of the RF transmitter measurements as defined by the 3GPP standard, as well as a wide range of additional measurements and analysis tools, are accessible directly on the instrument's touch screen (Tables 3 and 5). These measurements are fully remote controllable via the IEC/IEEE bus or LAN, using SCPI commands. Analog baseband measurements are available on the PXA or MXA signal analyzer equipped with BBIQ hardware. Supported baseband measurements include all of the modulation quality plus I/Q waveform measurements.
Key Specifications
Definitions
Ordering Information
Software licensing and configuration
Choose from two license types
This allows you to run the application in the X-Series analyzer in which it is initially installed.
This allows you to run the application in the X-Series analyzer in which it is initially installed, plus it may be transferred from one X-Series analyzer with multi-touch UI to another.
Hardware Configuration
For optimizing measurements on W-CDMA signals with W-CDMA measurement application, Keysight recommends a minimum level of X-Series multi-touch instrument hardware functionality at each instrument performance point.
Supported instruments include:
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.