Column Control DTX

PXA X-Series Signal Analyzer Multi-touch N9030B

Configuration Guides

N9030B PXA X-Series Signal Analyzer Multi-touch

Introduction

This PXA configuration guide will help you determine which performance options, measurement applications, accessories, and services to include with your new PXA or to add as upgrades to an existing PXA.

Included in Base Product

Standard options and accessories come with the PXA base model at no additional charge and do not need to be ordered.

They include:

  • Spectrum analyzer measurement application
  • Hex-core, high-performance processor, 32 GB RAM, with flash calibration file memory
  • Removable M.2 NVMe solid-state drive
  • Mechanical attenuator
  • 25 MHz analysis bandwidth
  • Digital processor with 2 GB capture memory
  • Fast sweep capability
  • LO/IM nulling
  • Low frequency extension
  • Noise floor extension
  • Precision frequency reference
  • Microsoft Windows 10 operating system
  • Real-time link for real-time IQ data streaming up to 40 MHz
  • Multi-language user interface
  • User guides
  • Receiver calibrator (RCal) control license
  • Power cord

Instrument Upgrades

Fast license-key upgrades for options that do not require additional hardware:

  1. Place an order for the upgrade with Keysight and request to receive the option upgrade entitlement certificate and a one-time software upgrade license through email
  2. Redeem the certificate through the Web by following the instructions on the certificate
  3. Install the license file and latest software in the PXA
  4. Begin using the new capability
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX