- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
User Manuals
N5247AS-H18 Product Note
Show Description
N5247AS PNA-X Option H18 deletes the internal test set Port 1 Reference Mixer Switch toenhance Non Linear Network Analyzer (NVNA) measurement capability. Removal of R1 channelreference bypass switch increases the isolation in the R1 channel path. The Port 1 ReferenceMixer Switch is replaced by two RF cables and one 6 dB attenuator.
Thank you!
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility