How do I upgrade my AXIe Arbitrary Waveform Generator?
The majority of the arbitrary waveform generator options that are sold at the time of instrument purchase are also available as an upgrade option.
Most of the upgrade options are software upgrades that can be accomplished by the user.
On purchase of a software upgrade, you will receive an entitlement certificate that will allow you to log on to the Keysight License website and redeem your license. The software can then be activated on the arbitrary generator by entering the obtained license key.
Entitlement certificates are available for paper and/or electronic (email) delivery. If you select an email delivery option, you will be sent an electronic copy of the entitlement certificate, often on the same day. There is no additional cost for this service.
For hardware upgrades, the instrument has to be sent to a Keysight Service Center.
M8190A 12 Gsa/s Arbitrary Wavefrom Generator Upgrades
Option | Description | Upgrade Contents | eDelivery Available |
Minimum Firmware Version |
Additional Requirements | Installed By |
---|---|---|---|---|---|---|
M8190AU-LPN | Upgrade M8190A with Low Phase Noise | Hardware upgrade | No | Version 5.2.0.0 | Only for 2-channel module | Service Center |
M8190AU-14B | Upgrade M8190A with 14 bit Resolution with 8 GSa/s | SW license per AWG module | Yes | Any | User | |
M8190AU-12G | Upgrade M8190A with 12 GSa/s with 12 bit resolution | SW license per AWG module | Yes | Any | User | |
M8190AU-02G | Upgrade M8190A from 128 MSa to 2 GSa Memory /Channel | SW license per AWG channel | Yes | Any | User | |
M8190AU-AMP | Upgrade M8190A with Additional AC and DC Amplifier | SW license per AWG module | Yes | Any | User | |
M8190AU-SEQ | Upgrade M8190A with Sequencer | SW license per AWG module | Yes | Any | User | |
M8190AU-FSW | Upgrade M8190A with Fast Switching (requires Export Control License) | SW license per AWG module | Yes | Any |
Initial product configuration must include M8190A-12G or M8190AU-12G |
User |
M8190AU-DUC | Digital Upconversion License Upgrade for the M8190A Arbitrary Waveform Generator | SW license per AWG module | Yes | Any | User | |
M8190A-801 | Microwave Phase Matched Balun, 6.5 GHz, Max SMA Jack | Accessories | No | Any | User | |
M8190A-805 | Low Pass Filter, 2800 MHz, Max SMA, VLF 2850+ | Accessories | No | Any | User | |
M8190A-806 | Low Pass Filter, 3900 MHz Max SMA, VLF 3800+ | Accessories | No | Any | User | |
M8190A-810 | Cable Assembly Coaxial-50 Ohm, SMA to SMA, 457 mm Length | Accessories | No | Any | User | |
M8190A-811 | Cable Assembly Coaxial-50 Ohm, SMA to SMA, 1220 mm Length | Accessories | No | Any | User | |
M8190A-815 | Dynamic Control Input Cable | Accessories | No | Any | User | |
M8190A-820 | Connector-RF, SMA Termination, Plug Straight, 50 Ohm, 12.4 GHz, 0.5 W | Accessories | No | Any | User |
M8195A 65 Gsa/s Arbitrary Wavefrom Generator Upgrades
Option | Description | Upgrade Contents | eDelivery Available |
Minimum Firmware Version |
Additional Requirements | Installed By |
---|---|---|---|---|---|---|
M8195A-U12 | Upgrade of 2-channel M8195A Rev. 1 to Rev. 2 | Hardware upgrade | No | Version 2.0 | Only available for Rev. 1 modules | Service Center |
M8195A-U14 | Upgrade of 4-channel M8195A Rev. 1 to Rev. 2 | Hardware upgrade | No | Version 2.0 | Only available for Rev. 1 modules | Service Center |
M8195AU-U02 | Upgrade M8195A AWG one Channel to two Channels | SW license per AWG module | Yes | Version 2.0 | Only available for Rev. 2 modules | User |
M8195AU-U04 | Upgrade M8195A AWG two Channels to four Channels | SW license per AWG module | Yes | Version 2.0 | Only available for Rev. 2 modules | User |
M8195AU-16G | Upgrade M8195A AWG to 16 GSa Memory | SW license per AWG module | Yes | Version 2.0 | Only available for Rev. 2 modules | User |
M8195AU-SEQ | Upgrade M8195A AWG with Sequencer | SW license per AWG module | Yes | Version 2.0 | Only available for Rev. 2 modules | User |
M8195AU-FSW | Upgrade M8195A AWG with Fast Switching | SW license per AWG module | Yes | Version 2.0 | Only available for Rev. 2 modules | User |
M8195A-810 | Matched Cable Pair for M8195A AWG, 2.92 mm | Accessories | No | Any | User | |
M8195A-820 | Termination 50 Ohm, 26.5 GHz | Accessories | No | Any | User |
M8196A 92 Gsa/s Arbitrary Wavefrom Generator Upgrades
Option | Description | Upgrade Contents | eDelivery | Minimum Firmware Version | Additional Requirements | Installed By |
---|---|---|---|---|---|---|
M8196AU-U02 | Upgrade M8196A AWG one Channel to two Channels | SW license per AWG module | Yes | Version 1.0 | User | |
M8196AU-U04 | Upgrade M8196A AWG two Channels to four Channels | SW license per AWG module | Yes | Version 1.0 | For an upgrade from 1 to 4 channels, both M8196AU-U02 and M8196AU-U04 are required | User |
M8196A-810 | Matched Cable Pair for M8196A AWG, 2.4 mm | Accessories | No | Any | User | |
M8196A-820 | Termination 50 Ohm, 2.4 mm | Accessories | No | Any | User |