How many images can the SD card save?
It depends on what images are saved, whether IR and visible image, or only visible image. The size of an IR image is up to 190 KB, while the size of visible image up to 800 KB. With a standard 4GB SD card, it can save a total of 1000 sets of IR and visible images at a minimum.