Starting Download..
save Save

What is the difference between the two RF cables attached to the U7227A/C/F?

There is a slight change in the mechanical dimension and color for the RF cable that is attached to the USB preamplifier.  

 

Serial Number Prefix

                        U7227A/C USB Preamplifiers
RF Cable Length RF Cable Diameter RF Cable Color Connector 
Existing RF Cable
Starts from MY5341xxxx
 
978 mm, 38.5 in    4 mm, 0.157 in    Light blue 3.5 mm (m)
New RF Cable
Starts from MY5538xxxx
 
978 mm, 38.5 in    10 mm, 0.394 in    Dark blue 3.5 mm (m)

 

 

Serial Number Prefix

                        U7227F USB Preamplifiers
RF Cable Length RF Cable Diameter RF Cable Color Connector
Existing RF Cable
Starts from MY5341xxxx
 
978 mm, 38.5 in   3.8 mm, 0.149 in     Light blue 2.4 mm (m)
New RF Cable
Starts from MY5538xxxx
 
978 mm, 38.5 in   8 mm, 0.315 in     Dark blue 2.4 mm (m)

 The new RF cable is more robust and has been qualified in accordance to Keysight requirements. Due to the firm ruggedized cable, the USB preamplifier may not sit flush on a flat surface. This is normal, and does not impact the general performance of the amplifier.

Was this helpful?


Didn't find what you're looking for?