Column Control DTX

U1280 Series Handheld Digital Multimeters

Data Sheets

U1280 Series Handheld

Digital Multimeters

Trustworthy Measurements in the Palm of Your Hand!

Introduction

Gain the confidence to achieve trustworthy measurements thanks to the precision, accuracy and repeatability of the Keysight Technologies, Inc. U1280 series handheld digital multimeters (DMMs). Why feel tied to the bench when it comes to the need of troubleshooting electronic circuits in the system? Now you can get accurate and reliable measurement with 60,000-count display resolution and 0.025% basic DCV accuracy for troubleshooting electronic circuits of the system.

Key Features

  • 60,000-count dual display
  • Up to 0.025% basic DCV accuracy
  • Longer battery life up to 800 hours
  • Certified to IP 67 for water and dust protection
  • Tested to withstand a 3-meter (10-ft) drop
  • CAT III 1000 V / CAT IV 600 V overvoltage protection
  • Special features 1
  • Vsense for non-contact voltage detection
  • Square wave output for generating pulse width modulation (PWM) signal
  • Frequency counter
  • Low pass filter
  • For Keysight Remote Link solution, add on optional U1117A Infrared (IR)-to-Bluetooth® adapter to get instant wireless Bluetooth connection

Prolonged battery life and rugged

The last thing you want is for your tools to run out of juice when you need it the most. The U1280 series handheld DMMs lets you carry out test and measurements over a longer duration than ever before. With up to 800 hours of battery life, you have a handheld DMM which works for a long time minus the hassle of battery change, especially useful for frequent usage or prolong testing. Put your battery concerns behind and fully focus on your work at hand, as it should be for maximum productivity.

When operating in harsh conditions, you’d need tools which are strong enough to stand up to the task. The U1280 series are housed in robust over mold enclosures and certified to IP 67, providing superior protection to monitor against dust and water immersion. Better yet, it is also designed to absorb the impact of a 3-meter (10 ft) drop.

Vsense for non-contact voltage detection

Troubleshooting in most electrical environment is typically dangerous due to the high voltages involved. Now with the unique built in Vsense feature, you get a quick sense of AC voltage presence without the need to probe. When voltage presence is detected, it produces a unique combination of audible beeper alert and blinking LED light to alert users. This is especially useful to safeguard users from exposure to live wires, suspected AC voltage presence or simply an act of safety precaution before initiating a task. Work with a peace of mind knowing your safety comes first with Keysight’s U1280 Series handheld DMM.

Comprehensive data logging experience with Keysight Meter Logger software

When it comes to the need to observe measurements over a period of time, Keysight Meter Logger software provides a comprehensive data logging experience with Keysight U1280 Series as well as other Keysight U1200 Series handheld DMMs. The handheld DMM can be easily connected to the Meter Logger software that runs on a PC via Infrared (IR)-to-USB cable, or to do so wirelessly with the optional Keysight Remote Link solution. Keysight Meter Logger software provides users the flexibility and useful configuration to log their measurements, such as the flexibility to select sample interval, enable limit levels on the data log and email notification option for when the limit is exceeded. The data log measurements can be presented either by trend plot or table format for easy interpretation and further analysis — essential for troubleshooting and commissioning tasks. Once the measurements are recorded in the software, users can transfers the logged data into various types of report formats with just a click of the button.

Manual logging made easy with Hold & Export button

While data logging over a period of time is useful to capture measurements for further observations and analysis, manual data log is just as useful to conveniently record measurements and reduce human error occurrence from conventional manual data entering process. Better yet, users are able to store measurement readings into the handheld DMM’s internal memory and at the same time export the measurements to the Keysight Meter Logger software or Keysight Remote Link solution via the DMM’s infrared port — all of these by simply pressing the ‘Hold & Export’ button. When the situation requires users to concentrate on probing, the optional U5404A remote switch probe can be used to perform manual logging by emulating the ‘Hold & Export’ button of the U1280 Series handheld DMMs.

Built-in low pass filter

Today, three-phase AC electric motors are the most important workhorses in industry and commercial facilities. With the advent of solid state electronics, variable speed drives (VFD) are used to regulate the speed of three-phase AC motors to increase the efficiency of AC motors. However, the increased use of VFDs present challenges to technicians in getting accurate voltage, current and frequency measurements that match with readings shown on the VFD’s control panel display. Many true RMS DMMs that have high AC bandwidth are measuring VFD signals up to 20% to 30% higher than the drive’s controller display due to the reason that DMMs are measuring the carrier frequency/switching frequency generated by VFDs. Keysight U1280 Series comes with LPF (low pass filter) feature which blocks unwanted high frequency signal from VFDs’ switching components. The net result is an accurate measurement of VFD’s output signal which helps to expedite the maintenance or troubleshooting tasks of VFDs.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX