Column Control DTX

Keysight S-Series vs Teledyne-LeCroy HDO4000/6000/80001 - Competitive Comparison

Flyers

Competitive Comparison

Keysight S-Series vs Teledyne-LeCroy HDO4000/6000/80001

DC Power Rail Measurements

The Keysight Technologies, Inc. S-Series oscilloscopes provide bandwidths up to 8 GHz with class-leading signal integrity and analysis. Custom ASICs, including the industry’s first 40 GSa/s, 10-bit ADC, allow you to see your real signal. Class-leading deep memory and a large suite of analysis tools complement a designed-for-touch user interface andthe industry’s first 15" multi-touch capacitive display. Paired with the N7020A power rail probe, you gain complete visibility into the signals hiding on your DC power rails.

Keysight N7020A power rail probe

  • 50 kΩ DC input impedance
  • ± 24 V DC offset range
  • 1:1 attenuation

Infiniium S-Series oscilloscope

  • 500 MHz – 8 GHz bandwidth (upgradeable)
  • 20 GSa/s sampling, up to 800 Mpts memory
  • 16 Ch logic channel, serial data analysis
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX