Configuration Guides
Keysight Technologies
M9420A VXT PXIe Vector Transceiver
60 MHz to 3.8 GHz or 6 GHz
Overview
This configuration guide contains information to help you configure your M9420A VXT PXIe vector transceiver to meet your requirements. Ordering optional capabilities at time of purchase provides the lowest overall cost.
Global warranty
Keysight provides the peace of mind that today’s high tech
industry requires. Your investment is protected by Keysight’s global reach in more than 100 countries (either directly or through distributors). The warranty gives you convenient standard coverage for the country in which the product is used, eliminating the need to ship equipment back to the country of purchase. Keysight’s warranty service provides:
–All parts and labor necessary to return your investment to full specified performance
–Recalibration for products supplied originally with a calibration certificate
–Return shipment
Express warranty
Reduce downtime with the fastest repair service in the industry. The express warranty upgrades the global warranty to provide:
–5 day typical turnaround repair service in the US, Japan, China and many EU countries or up to a 10 day improvement in turnaround time in the rest of the world
–Priority return shipment
One day start-up assistance
A Keysight Technologies applications engineer will get you started quickly by helping you install the modules in a chassis, configure the controller, load software and start making measurements.
Calibration services
The modular products are factory calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate. A one year calibration cycle is recommended. The M9420A VXT PXIe vector transceiver is supported by the Keysight N7800A Calibration Software to perform calibrations that test all product specifications and is compliant with ISO 17025:2005, ANSI/NCSL Z540.3-2006 and Measurement Uncertainty per ISO Guide to Expression of Measurement Uncertainty 1995.
Upgrading Your System
Your product can be easily upgraded after the initial purchase. Fast license-key upgrades for performance options that do not require additional hardware:
Using a Non-Keysight Chassis
The M9420A VXT PXIe vector transceiver can be successfully installed in a non-Keysight PXI chassis. Please use the following guidelines.
–Ensure that the chassis has enough consecutive PXIe or PXI-H slots to accommodate the M9420A VXT PXIe vector transceiver.
–Ensure that the chassis and controller supports peer-to-peer PXI Express I/O switch topology.
–Ensure that controller selected is compatible with chassis.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.