Column Control DTX

Keysight S-Series vs Danaher-Tektronix DPO5000B - Competitive Comparison

Flyers

Competitive Comparison

Keysight S-Series vs Danaher-Tektronix DPO5000B1

DC Power Rail Measurements

The Keysight Technologies, Inc. S-Series oscilloscopes provide bandwidths up to 8 GHz with class-leading signal integrity and analysis. Custom ASICs, including the industry’s first 40 GSa/s, 10-bit ADC, allow you to see your real signal. Class-leading deep memory and a large suite of analysis tools complement a designed-for-touch user interface and the industry’s first 15” multi-touch capacitive touch-screen display. Paired with the N7020A power rail probe, you gain complete visibility into the signals hiding on your DC power rails.

Keysight N7020A power rail probe

  • 50 kΩ DC input impedance
  • ± 24 V DC offset range
  • 1:1 attenuation

Infiniium S-Series oscilloscope

  • 500M ~ 8 GHz bandwidth (upgradeable)
  • 20 GSa/s sampling, up to 800 Mpts memory
  • 16 Ch logic channel, serial data analysis

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX