Product Fact Sheets
Product Fact Sheet
Keysight FieldFox Microwave Spectrum Analyzers, 32/44/50 GHz
Delivers Benchtop Accuracy and MIL-Spec Durability to Field Applications
FieldFox brings bench-level accuracy into the field by delivering precise handheld microwave measurements that agree with benchtop analyzers. FieldFox spectrum analyzers provide unprecedented total amplitude accuracy (± 0.5 dB), with no warm up required, and is the only handheld with a full-band tracking generator. Get next level of performance in real-time analysis without the need for a dedicated real time spectrum analyzer.
Key features
Product highlights
Rugged:
Portable:
FieldFox Microwave Spectrum Analyzer Options
The FieldFox base unit consists of a spectrum analyzer, the following accessories are included: AC/DC adapter, 1 battery, soft carrying case, LAN cable, quick reference guide and user’s guide (optional).
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.