Column Control DTX

FieldFox Microwave Analyzers, 4/6.5/9/14/18/26.5/32/44/50 GHz – Product Fact Sheet

Product Fact Sheets

Product Fact Sheet

Keysight FieldFox Microwave Analyzers

4/6.5/9/14/18/26.5/32/44/50 GHz

Now Delivers Real-time Spectrum Analysis and MIL-Spec Durability to Field Applications

Keysight FieldFox handheld analyzers are the world’s most integrated and precise analyzers -- the first to deliver benchtop accuracy up to 50 GHz in a portable, rugged package. Now, FieldFox is going further by adding real-time spectrum analysis (RTSA) capability. The FieldFox base combination model functions as a cable and antenna tester and can be configured to include a spectrum analyzer, RTSA, full 2-port network analyzer, and more.

Key features

  • Cable and antenna analyzer (return loss/distance-to-fault)
  • Spectrum analyzer
  • Full 2-port vector network analyzer
  • Built-in power meter
  • Independent signal generator
  • Vector voltmeter
  • Interference analyzer
  • Real-time spectrum analyzer (RTSA)
  • Pulse measurements
  • Built-in variable DC voltage source
  • Frequency counter measurements
  • TDR cable measurements
  • Built-in GPS receiver
  • ECal support
  • Extended range transmission analysis

Product highlights

  • Rugged and weather resistant:
  • Meets MIL-PRF-28800F Class 2, no vents or fans, wide operating temp of −10 to +55 °C (14 to 131 °F)
  • Meets IEC/EN 60529 IP53 requirements
  • Type tested and meets Procedure 1 requirements for operation in explosive environments. MIL-810G, Method 511.5
  • Portable: compact, light-weight 3.2 kg/7.1 lb package
  • Combination analyzers:
  • Spectrum analyzer provides best amplitude accuracy of 0.5 dB, with no warm up required
  • Real-time spectrum analyzer (RTSA) with 10 MHz bandwidth and minimum detectable signal as short as 22 ns
  • VNA CalReady allows quick and accurate microwave device measurements in the field
  • Built-in microwave independent signal source with flattened power output makes system verification easier in the field
  • Full-band tracking generator
  • Standard 3-year warranty

FieldFox microwave analyzer options

Key specifications

The specifications and measurement capabilities listed in this document require certain options on the FieldFox analyzer. Refer to the FieldFox Configuration Guide to obtain option information. The configuration guide (http://literature.cdn.keysight.com/ litweb/pdf/5990-9836EN.pdf) is the main resource for option/measurement capability information.

Accessories
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX