Product Fact Sheets
Product Fact Sheet
Keysight FieldFox Microwave Analyzers
4/6.5/9/14/18/26.5/32/44/50 GHz
Now Delivers Real-time Spectrum Analysis and MIL-Spec Durability to Field Applications
Keysight FieldFox handheld analyzers are the world’s most integrated and precise analyzers -- the first to deliver benchtop accuracy up to 50 GHz in a portable, rugged package. Now, FieldFox is going further by adding real-time spectrum analysis (RTSA) capability. The FieldFox base combination model functions as a cable and antenna tester and can be configured to include a spectrum analyzer, RTSA, full 2-port network analyzer, and more.
Key features
Product highlights
FieldFox microwave analyzer options
Key specifications
The specifications and measurement capabilities listed in this document require certain options on the FieldFox analyzer. Refer to the FieldFox Configuration Guide to obtain option information. The configuration guide (http://literature.cdn.keysight.com/ litweb/pdf/5990-9836EN.pdf) is the main resource for option/measurement capability information.
Accessories
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.