How do I upgrade my N9925A/26A/27A/28A FieldFox Handheld Microwave Analyzer?
30-Day Free Trial Options License for FieldFox Handheld Analyzers
- Redeem FREE 30-day trial option license for your existing FieldFox handheld analyzer
- Evaluate the full-featured version of FieldFox capability with no functionality restrictions
- Trial period begins when the license is issued through the Keysight Software Licensing website and is non-renewable
- One 30-day trial license for each option/capability per instrument
- Certain option may require prerequisite option(s) to function, please check additional requirements for more information
- Be sure your instrument is current with the latest firmware release to take advantage of the latest functions and capabilities.
If you are ready to redeem a free 30-day trial license, please select the option trial and complete the short redemption form. You will be prompted for serial number for the specific instrument you will be using.
Option License Upgrades for FieldFox Handheld Analyzers
- Most of the N9925A, N9926A, N9927A, N9928A FieldFox Handheld Microwave Analyzer options are available for post-sale retrofit.
- The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade. In most cases the instrument will need to be sent to and Keysight Service Center.
- Hardware upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from FieldFox - Firmware.
- Upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website.
-
Required adjustments for all options are performed for new instruments before shipment from the factory. Upgrades installed during the first 12 months of use do not require testing or adjustment. When an option is added to an instrument after it has been in service for more than 12 months, annual calibration is recommended for some options to insure specified performance.
Description | Option | Model Number | Option Trial | Order option upgrade as | Installation Note | Upgrade Contents | Minimum Firmware | Adjustments Required | Additional Requirements | Incompatible With | Installed By - Estimated Time |
---|---|---|---|---|---|---|---|---|---|---|---|
CAT/Vector Network Analysis | |||||||||||
Vector network analyzer time domain analysis |
010 |
N9925A N9926A N9927A N9928A |
N9925A-010 Trial |
N992xAU-010 |
Available |
Software, License key | ≥A.06.00 | None | Recommended option : 211 | None | Customer - 0.5 Hrs |
QuickCal | 112 |
N9925A N9926A N9927A N9928A |
N9925A-112 Trial |
N992xAU-112 |
Available |
Software, License key | ≥A.06.00 | None | None | None | Customer - 0.5 Hrs |
Vector network analyzer full 2-port S parameters | 211 |
N9925A N9926A N9927A N9928A |
N9925A-211 Trial N9926A-211 Trial N9927A-211 Trial N9928A-211 Trial |
N992xAU-211 |
Available |
Software, License key | ≥A.06.00 | None | None | None | Customer - 0.5 Hrs |
1-port mixed-mode S-parameters |
212 |
N9925A N9926A N9927A N9928A |
N9925A-212 Trial N9926A-212 Trial N9927A-212 Trial N9928A-212 Trial |
N992xAU-212 |
Available |
Software, License key | ≥A.07.50 | None | Required option: 211 | None | Customer - 0.5 Hrs |
TDR cable measurements | 215 |
N9925A N9926A N9927A N9928A |
N9925A-215 Trial N9926A-215 Trial N9927A-215 Trial N9928A-215 Trial |
N992xAU-215 |
Available |
Software, License key | ≥A.08.00 | None | Required option: 305 | None | Customer - 0.5 Hrs |
Cable and antenna analyzer | 305 |
N9925A N9926A N9927A N9928A |
N9925A-305 Trial N9926A-305 Trial N9927A-305 Trial N9928A-305 Trial |
N992xAU-305 |
Available |
Software, License key | ≥A.06.00 | None | None | None | Customer - 0.5 Hrs |
Vector voltmeter | 308 |
N9925A N9926A N9927A N9928A |
N9925A-308 Trial N9926A-308 Trial N9927A-308 Trial N9928A-308 Trial |
N992xAU-308 | Software, License key | ≥A.06.00 | None |
Optional option: 211 – with Option 308: 1-port cable trimming, 2-port transmission – with Options 308 and 211: 1-port cable trimming, 2-port transmission, A/B and B/A
Note: A/B and B/A measurements require an external source. |
None | Customer - 0.5 Hrs | |
Power Measurements | |||||||||||
USB power sensor meas. versus frequency | 208 |
N9925A N9926A N9927A N9928A |
N9925A-208 Trial N9926A-208 Trial N9927A-208 Trial N9928A-208 Trial |
N992xAU-208 |
Availavble |
Software, License key | ≥A.07.50 | None | Required option: 302 | None | Customer - 0.5 Hrs |
USB power sensor support | 302 |
N9925A N9926A N9927A N9928A |
N9925A-302 Trial N9926A-302 Trial N9927A-302 Trial N9928A-302 Trial |
N992xAU-302 |
Available |
Software, License key | ≥A.06.00 | None | Use with power sensor. List of compatible sensors available from www.keysight.com/find/usbsensorsforfieldfox | None | Customer - 0.5 Hrs |
Built-in power meter | 310 |
N9925A N9926A N9927A N9928A |
N9925A-310 Trial N9926A-310 Trial N9927A-310 Trial N9928A-310 Trial |
N992xAU-310 |
Available |
Software, License key | ≥A.06.00 | None | None | None | Customer - 0.5 Hrs |
Pulse meas. with USB peak power sensor |
330 |
N9925A N9926A N9927A N9928A |
N9925A-330 Trial N9926A-330 Trial N9927A-330 Trial N9928A-330 Trial |
N992xAU-330 |
Available |
Software, License key | ≥A.07.26 | None | Use with peak power sensor. List of compatible sensors available from www.keysight.com/find/usbsensorsforfieldfox | None | Customer - 0.5 Hrs |
System Features | |||||||||||
Remote control capability | 030 |
N9925A N9926A N9927A N9928A |
N9925A-030 Trial N9926A-030 Trial N9927A-030 Trial N9928A-030 Trial |
N992xAU-030 |
Available |
Software, License key | ≥A.06.00 | None | Requires an iOS device | None | Customer - 0.5 Hrs |
GPS receiver | 307 |
N9925A N9926A N9927A N9928A |
N9925A-307 Trial N9926A-307 Trial N9927A-307 Trial N9928A-307 Trial |
N992xAU-307 |
Available |
Software, License key | ≥A.06.00 | None | Use with external GPS antenna. Recommended GPS antenna such as N9910X-825 | None | Customer - 0.5 Hrs |
DC bias variable-voltage source | 309 |
N9925A N9926A N9927A N9928A |
N9925A-309 Trial N9926A-309 Trial N9927A-309 Trial N9928A-309 Trial |
N992xAU-309 |
Available |
Software, License key | ≥A.07.00 | None | None | None | Customer - 0.5 Hrs |