Starting Download..
save Save

How do I upgrade my N9925A/26A/27A/28A FieldFox Handheld Microwave Analyzer?

30-Day Free Trial Options License for FieldFox Handheld Analyzers            download

  • Redeem FREE 30-day trial option license for your existing FieldFox handheld analyzer
  • Evaluate the full-featured version of FieldFox capability with no functionality restrictions
  • Trial period begins when the license is issued through the Keysight Software Licensing website and is non-renewable
  • One 30-day trial license for each option/capability per instrument
  • Certain option may require prerequisite option(s) to function, please check additional requirements for more information
  • Be sure your instrument is current with the latest firmware release to take advantage of the latest functions and capabilities.

 

If you are ready to redeem a free 30-day trial license, please select the option trial and complete the short redemption form. You will be prompted for serial number for the specific instrument you will be using.

Option License Upgrades for FieldFox Handheld Analyzers             upgrade

  • Most of the N9925A, N9926A, N9927A, N9928A FieldFox Handheld Microwave Analyzer options are available for post-sale retrofit.
  • The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade. In most cases the instrument will need to be sent to and Keysight Service Center.
  • Hardware upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from FieldFox - Firmware.
  • Upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website.
  • Required adjustments for all options are performed for new instruments before shipment from the factory. Upgrades installed during the first 12 months of use do not require testing or adjustment. When an option is added to an instrument after it has been in service for more than 12 months, annual calibration is recommended for some options to insure specified performance.
     
Description Option Model Number Option Trial Order option upgrade as Installation Note Upgrade Contents Minimum Firmware Adjustments Required Additional Requirements Incompatible With Installed By - Estimated Time
CAT/Vector Network Analysis

Vector network analyzer time domain analysis

010 N9925A
N9926A
N9927A
N9928A
 

N9925A-010 Trial
N9926A-010 Trial
N9927A-010 Trial
N9928A-010 Trial
 

N992xAU-010 Available
pdf
Software, License key ≥A.06.00 None Recommended option : 211 None Customer - 0.5 Hrs
QuickCal 112 N9925A
N9926A
N9927A
N9928A
 

N9925A-112 Trial
N9926A-112 Trial
N9927A-112 Trial
N9928A-112 Trial
 

N992xAU-112 Available
pdf
Software, License key ≥A.06.00 None None None Customer - 0.5 Hrs
Vector network analyzer full 2-port S parameters 211 N9925A
N9926A
N9927A
N9928A
 
N9925A-211 Trial
N9926A-211 Trial
N9927A-211 Trial
N9928A-211 Trial
 
N992xAU-211 Available
pdf
Software, License key ≥A.06.00 None None None Customer - 0.5 Hrs
1-port mixed-mode S-parameters
 
212 N9925A
N9926A
N9927A
N9928A
 
N9925A-212 Trial
N9926A-212 Trial
N9927A-212 Trial
N9928A-212 Trial
N992xAU-212 Available
pdf
Software, License key ≥A.07.50 None Required option: 211 None Customer - 0.5 Hrs
TDR cable measurements 215 N9925A
N9926A
N9927A
N9928A
 
N9925A-215 Trial
N9926A-215 Trial
N9927A-215 Trial
N9928A-215 Trial
 
N992xAU-215 Available
pdf
Software, License key ≥A.08.00 None Required option: 305 None Customer - 0.5 Hrs
Cable and antenna analyzer  305 N9925A
N9926A
N9927A
N9928A
 
N9925A-305 Trial
N9926A-305 Trial
N9927A-305 Trial
N9928A-305 Trial
 
N992xAU-305 Available
 pdf
Software, License key ≥A.06.00 None None None Customer - 0.5 Hrs
Vector voltmeter 308 N9925A
N9926A
N9927A
N9928A
 
N9925A-308 Trial
N9926A-308 Trial
N9927A-308 Trial
N9928A-308 Trial
 
N992xAU-308

Available
pdf

Software, License key ≥A.06.00 None

Optional option: 211

– with Option 308: 1-port cable trimming, 2-port transmission

– with Options 308 and 211: 1-port cable trimming, 2-port transmission, A/B and B/A

Note: A/B and B/A measurements require an external source.
 

None Customer - 0.5 Hrs
Power Measurements
USB power sensor meas. versus frequency 208 N9925A
N9926A
N9927A
N9928A
 
N9925A-208 Trial
N9926A-208 Trial
N9927A-208 Trial
N9928A-208 Trial
 
N992xAU-208 Availavble
pdf
Software, License key ≥A.07.50 None Required option: 302 None Customer - 0.5 Hrs
USB power sensor support 302 N9925A
N9926A
N9927A
N9928A
 
N9925A-302 Trial
N9926A-302 Trial
N9927A-302 Trial
N9928A-302 Trial
 
N992xAU-302 Available
 pdf
Software, License key ≥A.06.00 None Use with power sensor. List of compatible sensors available from www.keysight.com/find/usbsensorsforfieldfox None Customer - 0.5 Hrs
Built-in power meter 310 N9925A
N9926A
N9927A
N9928A
 
N9925A-310 Trial
N9926A-310 Trial
N9927A-310 Trial
N9928A-310 Trial
 
N992xAU-310 Available
pdf
Software, License key ≥A.06.00 None None None Customer - 0.5 Hrs
Pulse meas. with USB peak power sensor
 
330 N9925A
N9926A
N9927A
N9928A
 
N9925A-330 Trial
N9926A-330 Trial
N9927A-330 Trial
N9928A-330 Trial
 
N992xAU-330 Available
pdf
Software, License key ≥A.07.26 None Use with peak power sensor. List of compatible sensors available from www.keysight.com/find/usbsensorsforfieldfox None Customer - 0.5 Hrs
System Features
Remote control capability 030 N9925A
N9926A
N9927A
N9928A
 
N9925A-030 Trial
N9926A-030 Trial
N9927A-030 Trial
N9928A-030 Trial
 
N992xAU-030 Available
pdf
Software, License key ≥A.06.00 None Requires an iOS device None Customer - 0.5 Hrs
GPS receiver 307 N9925A
N9926A
N9927A
N9928A
 
N9925A-307 Trial
N9926A-307 Trial
N9927A-307 Trial
N9928A-307 Trial
 
N992xAU-307 Available
pdf
Software, License key ≥A.06.00 None Use with external GPS antenna. Recommended GPS antenna such as N9910X-825 None Customer - 0.5 Hrs
DC bias variable-voltage source 309 N9925A
N9926A
N9927A
N9928A
 
N9925A-309 Trial
N9926A-309 Trial
N9927A-309 Trial
N9928A-309 Trial
 
N992xAU-309 Available
pdf
Software, License key ≥A.07.00 None None None Customer - 0.5 Hrs

Was this helpful?


Didn't find what you're looking for?