How do I upgrade my N9912A FieldFox Handheld Microwave Analyzer?
30-Day Free Trial Options License for FieldFox Handheld Analyzers
- Redeem FREE 30-day trial option license for your existing FieldFox handheld analyzer
- Evaluate the full-featured version of FieldFox capability with no functionality restrictions
- Trial period begins when the license is issued through the Keysight Software Licensing website and is non-renewable
- One 30-day trial license for each option/capability per instrument
- Certain option may require prerequisite option(s) to function, please check additional requirements for more information
- Be sure your instrument is current with the latest firmware release to take advantage of the latest functions and capabilities
If you are ready to redeem a free 30-day trial license, please select the option trial and complete the short redemption form. You will be prompted for serial number for the specific instrument you will be using.
Option License Upgrades for FieldFox Handheld Analyzers
- Most of the N9912A FieldFox Handheld Microwave Analyzer options are available for post-sale retrofit.
- The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade.
- Hardware upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from FieldFox - Firmware.
- Upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website.
- Required adjustments for all options are performed for new instruments before shipment from the factory. Upgrades installed during the first 12 months of use do not require testing or adjustment. When an option is added to an instrument after it has been in service for more than 12 months, annual calibration is recommended for some options to insure specified performance.
Description | Option | Model Number | Option Trial | Order option upgrade as | Installation Note | Upgrade Contents | Minimum Firmware | Adjustments Required | Additional Requirements | Incompatible With | Installed By - Estimated Time |
---|---|---|---|---|---|---|---|---|---|---|---|
CAT/Vector Network Analysis | |||||||||||
Vector network analyzer time domain analysis | 010 | N9912A | N9912AU-010 | Software, License key | A.06.04 | None | Required option: 303 | None | Customer - 0.5 Hrs | ||
VNA transmission measurement | 110 | N9912A | N9912AU-110 | Software, License key | None | None | None | None | Customer - 0.5 Hrs | ||
QuickCal | 111 | N9912A | N9912A-111 Trial | N9912AU-111 | Software, License key | A.07.00 | None | None | None | Customer - 0.5 Hrs | |
Network analysis capability. (One port only. For second port, add Option 110) | 303 | N9912A | N9912A-303 Trial | N9912AU-303 | Software, License key | ≥A.06.00 | None | None | None | Customer - 0.5 Hrs | |
Vector voltmeter | 308 | N9912A | N9912A-308 Trial | N9912AU-308 | Software, License key | ≥A.03.02 | None | None | None | Customer - 0.5 Hrs | |
Spectrum Analyzer | |||||||||||
Spectrum analyzer for 4 GHz | 230 | N9912A | N9912A-230 Trial | N9912AU-230 | Software, License key | None | None | May only be installed on 4 GHz instrument Annual calibration** | 231 | Customer - 0.5 Hrs | |
Spectrum analyzer for 6 GHz | 231 | N9912A | N9912A-231 Trial | N9912AU-231 | Software, License key | None | None | May only be installed on 6 GHz instrument Annual calibration** | 230 | Customer - 0.5 Hrs | |
Pre-amplifier | 235 | N9912A | N9912A-235 Trial | N9912AU-235 | Software, License key | None | None | Required options: 230 or 231 Annual calibration** | None | Customer - 0.5 Hrs | |
Interference analyzer | 236 | N9912A | N9912A-236 Trial | N9912AU-236 | Software, License key | A.04.00 | None | Required options: 230 or 231 | None | Customer - 0.5 Hrs | |
Channel Scanner | 312 | N9912A | N9912A-312 Trial | N9912AU-312 | Available | Software, License key | ≥A.08.15 | None | Required options: 230 or 231 | None | Customer - 0.5 Hrs |
Power Measurements | |||||||||||
USB power sensor meas. versus frequency | 208 | N9912A | N9912A-208 Trial | N9912AU-208 | Software, License key | A.07.50 | None | Required options: 302 | None | Customer - 0.5 Hrs | |
USB power sensor support | 302 | N9912A | N9912A-302 Trial | N9912AU-302 | Software, License key | None | None | Use with peak power sensor. List of compatible sensors available from www.keysight.com/find/usbsensorsforfieldfox | None | Customer - 0.5 Hrs | |
Built-in power meter function | 311 | N9912A | N9912A-311 Trial | N9912AU-311 | Software, License key | A.06.00 | None | None | None | Customer - 0.5 Hrs | |
Pulse meas. with USB peak power sensor | 330 | N9912A | N9912A-330 Trial | N9912AU-330 | Software, License key | A.07.26 | None | Use with peak power sensor. List of compatible sensors available from www.keysight.com/find/usbsensorsforfieldfox | None | Customer - 0.5 Hrs | |
System Features | |||||||||||
Remote control capability | 030 | N9912A | N9912A-030 Trial | N9912AU-030 | Software, License key | A.07.00 | None | Requires an iOS device | None | Customer - 0.5 Hrs |
For more information about Keysight Fieldfox series, please visit FieldFox Handheld RF and Microwave Analyzers.