Data Sheets
Keysight Technologies
M9309A PXIe Vector Network Analyzer
Synthesizer
187.5 MHz to 6 GHz
Data Sheet
Overview
The Keysight Technologies, Inc. M9309A PXIe vector network analyzer synthesizer is a component for the M9485A PXIe vector network analyzer. The M9485A provides a true multiport VNA with up to 12-ports in one chassis.
For more information, see http://www.keysight.com/find/pxivna
Technical Specifications and Characteristics
Block diagram
Technical Specifications and Characteristics
Definitions for specifications
Temperatures referred to in this document are defined as follows:
Specifications describe the warranted performance of calibrated instruments. Data represented in this document are specifications under the following conditions unless otherwise noted.
Characteristics describe product performance that is useful in the application of the product. Characteristics are often referred to as Typical or Nominal values and are italicized.
Recommended best practices in use
Additional information
Technical Specifications and Characteristics
Frequency
Amplitude
Technical Specifications and Characteristics
Spectral purity
Technical Specifications and Characteristics
Environmental and physical specifications
System requirements
Software
Setup and Calibration Services
Support
Configurations and Ordering Information
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.