Brochures
RF Module Test
Keysight Technologies and Eljay Microwave
–RF module testing solution
–Combines speed, accuracy and performance
–CW and pulsed RF measurements from 10 MHz to 50 GHz
–Based on Keysight instruments
–Includes PNA-X network and PXA signal analyzers
–Eljay WIDE (Wizard-based Integrated Development Environment)
–High performance, high throughput RF module testing
Achieve speed, accuracy and performance in your RF module testing
RF modules used in applications such as satellite arrays, point-to-point radios, multi-function MMIC’s and radar T/R modules are increasing in complexity and demanding ever-greater bandwidths and transmission speeds. RF device manufacturers must deliver cost-effective components as quickly as possible while still maintaining the highest quality and performance. Effective RF module testing requires high performance testing combined with high throughput to meet the volume expectations of customers.
The Eljay CTS-4 multi-state RF module test platform provides the combination of speed, accuracy and performance that RF device manufacturers required.
At the heart of the system is a range of Keysight instruments. The Eljay CTS-4 includes a Keysight PNA-X network analyzer, a PXA signal analyzer, a DSOS054A Infiniium S-Series oscilloscope and an N6700B modular power supply. This system configuration gives high performance and fast measurement speed across a frequency range of 10 MHz to 50 GHz.
The Keysight equipment is fully integrated into a mainframe with additional instrumentation and sophisticated DUT control.
RF Module Test
The test system is controlled by Eljay’s Wizard based Integrated Development Environment (WIDE) . The WIDE software includes intuitive measurement and control wizards that allow users to quickly and accurately build C# (C Sharp) test scripts. These scripts can be executed inside of WIDE or as a standalone scripts. The power of a scripting approach can be found in its flexibility. Measurements not foreseen today can be added quickly and easily tomorrow by editing the scripts directly.
The Eljay CTS-4 can make CW and pulsed microwave measurements on both linear and frequency translation devices. These include S-parameters, gain, efficiency, harmonics, spurious signals, RF pulse profile, noise figure and many others. This performance, together with its flexible configuration and high throughput, means the system is the ideal solution for testing today’s complex RF modules and devices.
With the Eljay CTS-4 multi-state RF module test platform based on Keysight instrumentation, you no longer have to compromise. You can now qualify your RF devices with the speed, accuracy, and performance demanded by your customers.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.