What are the dimensions, instrument weight, and shipping weights of the ESA family of Spectrum Analyzers?
The dimensions are the same for the entire ESA family of analyzers.
- Width to outside of instrument handle is 416mm (16.4 in)
- Width to outside of the shipping cover is 373mm (14.7 in)
- Overall height is 222mm (8.75 in)
- Depth from front frame to rear frame is 409mm (16.1 in)
- Depth with instrument handle rotated horizontal is 516 mm (20.3 in)\
Model: E4401B/11B
- Instrument Weight: 13.2 kg (29.1 lbs)
- Shipping Weight: 25.1 kg (55.4 lbs)
Model: E4402B/E4403B
- Instrument Weight: 15.5 kg (34.2 lbs)
- Shipping Weight: 27.4 kg (60.4 lbs)
Model: E4404B/E4405B
- Instrument Weight: 17.1 kg (37.7 lbs)
- Shipping Weight: 31.9 kg (70.3 lbs)
Model: E4407B/08B
- Instrument Weight: 17.1 kg (37.7 lbs)
- Shipping Weight: 31.9 kg (70.3 lbs)
Learn more about Keysight ESA Spectrum Analyzer