Column Control DTX

E8257N PSG Analog Sweep Generator

Data Sheets

 The Keysight E8257N is a fully-synthesized signal generator with high output power, low phase noise, and optional ramp sweep capability. Specifications apply over a 0 to 50 °C range, unless otherwise stated, and apply after a 45 minute warm-up time. Supplemental characteristics, denoted as typical, nominal, or measured, provide additional (non-warranted) information at 25 °C, which may be useful in the application of the product. Unless otherwise noted, this data sheet applies to units with serial numbers ending with 55060000 or greater. Specifications (spec): Represents warranted performance for instruments with a current calibration. Typical (typ): Represents characteristic performance which is non-warranted; describes performance that will be met by a minimum of 80% of all products. Nominal (nom): Represents characteristic performance which is non-warranted. Represents the value of a parameter that is most likely to occur; the expected mean or mode of all instruments at room temperature (approximately 25 ºC). Measured: Represents characteristic performance which is non-warranted. Represents the value of a parameter measured on an instrument during design verification.  

Table of Contents 

  • Specifications 
  • Frequency 
  • Step (digital) sweep 
  • Ramp (analog) sweep
  • Output 
  • Spectral purity 
  • Frequency modulation 
  • Phase modulation 
  • Amplitude modulation 
  • External modulation inputs 
  • Internal modulation source 
  • Pulse modulation 
  • Internal pulse generator 
  • Simultaneous modulation 
  • Remote programming 
  • General specifications 
  • Input/Output Descriptions 
  • Front panel connectors 
  • Rear panel connectors Options, Accessories, and Related Products Related
  •  Keysight Literature Web Resources

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX