Column Control DTX

Windows 7 Upgrade Kits for 16800 Series, 16901A and 16902B Logic Analyzers

Data Sheets

Keysight Technologies

Windows 7 Upgrade Kits for 16800 Series,

16901A and 16902B Logic Analyzers

Data Sheet

Summary

Windows 7 upgrade kit options are available to replace an existing Intel 915GUX motherboard or Adlink M880 motherboard with an Adlink M890 motherboard and supply a new imaged HDD or SSD. The kits cost $3495 plus installation for the 16800A and 16901A (HDD-based) and cost $5695 plus installation for the 16902B (SSD-based).

Options are available to retain an existing M880 motherboard and perform the upgrade from Windows XP to Windows 7 by supplying additional System RAM and a new, imaged HDD or SSD and cost $1495 plus installation for the 16800A and 16901A (HDD-based) and cost $1595 plus installation for 16902B (SSDbased).

Upgrades for additional external HDDs or SSDs imaged for Windows 7 are available and cost $1295 plus installation for the 16800A and 16901A (HDD-based) and cost $1895 plus installation for 16902B (SSD-based). If they are ordered separately then there is either the option to be installed at the service center or customer installed, and only if the proper upgrades have been previously purchased and installed.

Details

All 16800 Series, 16901A and 16902B logic analyzers with serial number MY51420101 or greater already have the M890 motherboard in them and are already running Windows 7 operating system.

All kits must be installed by the Keysight Technologies, Inc. Roseville, California Repair Center with the exception of additional hard drive kits that also offer an option to be customer installed. Approximate installation fees are outlined below.

All 16900A 16902A 16903A and 168xA/AD are obsolete and not upgradable to Windows 7.

System performance (CPU intensive operations and IO intensive operations) will be significantly improved by the Windows 7 upgrade kits which upgrade from the M880 motherboard to the M890 motherboard. Typical improvement is around twice the performance.

Upgrade kits which add additional memory to the existing M880 motherboard will yield performance similar to or slightly better than the original M880 motherboard running Windows XP but without the additional memory.

For 16801A, 16802A, 16803A, 16804A 16806A, 16821A, 16822A and 16823A

16800AU-W7N $1495 plus $900 installation 1

  • Internal HDD WIN 7 upgrade for M880 MB, includes imaged 500 GB drive and 4GB RAM

16800AU-W7E $1495 plus $840 installation 1

  • External HDD WIN 7 upgrade for M880 MB, includes imaged 500 GB drive and 4GB RAM

16800AU-W7A $1295 plus $300 installation 3

  • Additional external HDD WIN 7 upgrade for M880 MB, includes imaged 500 GB drive 16800AU-MBN $3495 plus $960 installation
  • Upgrades motherboard to M890 with new internal 500 GB HDD imaged to Win 7 16800AU-MBE $3495 plus $900 installation
  • Upgrades motherboard to M890 with new external 500 GB HDD imaged to Win 7

There is also the E5862A additional, external removable Windows 7 bootable 500G HDD hard drive assembly available for the 16800 Series logic analyzers running Windows 7 on M890 motherboards. These 16800 Series logic analyzer must have already been set up to boot from an external drive to use the E5862A. This would be the case if they purchase the M890 motherboard upgrade kit 16800AU-MBE, or on new 16800 Series logic analyzers with option 109.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX