Column Control DTX

E6650A EXF Wireless Test Set For Femtocell

Data Sheets

Keysight E6650A

EXF Wireless Test Set for Femtocell

Product Specifications

Definitions and conditions

Specification

Specifications describe the performance parameters covered by the product warranty and are valid from 20 to 35 °C unless otherwise noted.

Typical

Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 95 percent of the units exhibit with a 95 percent confidence level. This data, shown in italics, does not include measurement uncertainty, and is valid only at room temperature (approximately 25 °C) after alignment within the stated alignment time and temperature limits.

Nominal

Nominal values indicate expected performance, or describe product performance that is useful in the application of the product, but are not covered by the product warranty.

The test set will meet its specification when:

  • The test set is within its calibration cycle
  • The test set has been stored at an ambient temperature within the allowed operating range for at least two hours before being turned on; if it had previously been stored at a temperature range inside the allowed storage range, but outside the allowed operating range
  • The test set has been turned on for at least 45 minutes
  • The RF, IF, and Source Alignments1 have been run within the previous 7 days
  • An ALL Alignment1 has been run: Within the previous 8 hours
  • If the temperature has changed more than 5 °C from the previous “ALL” alignment

Vector signal analyzer performance

Vector signal generator performance

Timebase specifications

General specifications

Front panel

Application Specifications

V9071B GSM/EDGE/Evo measurement application key specifications

GSM/EDGE/Evo source key specifications

V9073B W-CDMA/HSPA+ measurement application key specifications

W-CDMA/HSPA+ source key specifications

V9080B LTE FDD and V9082B LTE TDD measurement application key specifications

LTE source key specifications

V9079B TD-SCDMA measurement application key specifications

TD-SCDMA source key specifications

V9077B WLAN measurement application key specifications

Wireless LAN source key specifications

Related Literature

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX