Column Control DTX

N8900 Series Prewired Rack Systems Up to 90 kW

Product Fact Sheets

Keysight N8900 Series

Prewired Rack Systems Up to 90kW

N8900 rack system benefits include:

  • Prewired rack to reduce system assembly and design time.
  • Ability to meet a variety of needs with 25 voltage and current combinations – from 80 V to 1500 V, from 60 A to 3060 A
  • Flexible I/O: LAN (LXI Core), USB and GPIB interfaces all standard
  • Worldwide operation – choose models with either 208 VAC or 400 VAC inputs

Take the Worry Out of Designing High-Power Systems

If you design or implement high- power systems that require up to 90 kW, you face a variety of design, debugging and safety challenges associated with high voltages. Now you can overcome these challenges for voltages up to 1500 V and currents up to 3060 A with the prewired Keysight N8900 Series rack system.

You can install up to six 15-kW N8900 Series autoranging DC power supplies in the prewired rack in parallel – then treat the entire rack as a single-output power supply that delivers up to 90 kW. Autoranging capability gives you full power output at a wide range of voltages.

Simply choose the N8900 Series rack and autoranging DC power supplies that meet your requirements:

The maximum current values are for one power supply; multiply these values by the number of supplies in your rack.

Learn more at: www.keysight.com/find/N8900Rack

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX