Column Control DTX

High Speed Current/Voltage Source Simplifies Electronic Circuit Final Verification/Validation/Debug

Flyers

High Speed Current/Voltage Source Simplifies Electronic Circuit Final Verification/Validation/Debug

Keysight B2961A/62A 6.5 Digit Low Noise Power Source with 0.02 % basic accuracy & waveform monitor function

Convenient FG/PG1 function provides highest accuracy and stability available (basic accuracy 0.02 %, 1 mHz -10 kHz)

Enhance validation accuracy

  • Higher accuracy, higher stability and much lower noise than conventional power supplies greatly improve measurement results
  • Arbitrary waveform generation (AWG) function enables you to emulate signal variations to the circuit as it switches on and off

Eliminate the need to create custom circuits for validation

  • Low noise performance removes the need for an external filter circuit
  • No stabilizing circuit is required
  • No need to develop a circuit to source constant current

Improve test efficiency

  • Voltage source’s ability to monitor current eliminates need for additional meter
  • No digital multimeter necessary since it can monitor its own output
  • Source can be connected to the circuit output and operate as an electronic load

Key specifications and characteristics

Applications

  • A/D & D/A converters
  • High precision analog IC and circuitry
  • RFICs and circuitry
  • Voltage-controlled oscillators (VCOs)
  • Solar cells and the interface circuitry
  • Crystal oscillators

The Keysight B2961A/62A current and voltage source is an ideal solution for validating electronic circuit performance and obtaining information that can be incorporated into a circuit’s datasheet.

Keysight B2900 Precision Instrument Family

The B2960A series is a member of the B2900 Precision Instrument Family, which includes several different source and measurement solutions. Further information is available at: www.keysight.com/find/b2900a
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX