Column Control DTX

CAN FD Eye-Diagram Mask Testing

Application Notes

Introduction

Eye-diagram mask testing is used in a broad range of today’s serial bus applications. An eye-diagram is basically an infinite persisted overlay of all bits captured by an oscilloscope to show when bits are valid. This provides a composite picture of the overall quality of a system’s physical layer characteristics, which includes amplitude variations, timing uncertainties, and infrequent signal anomalies. Eye-diagram testing is especially important for higher speed buses such as the new CAN FD serial bus.

 

Eye-diagram testing can be performed on a CAN FD differential bus using a Keysight Technologies InfiniiVision 3000T or 4000 X-Series oscilloscope licensed with the DSOXT3AUTO or DSOX4AUTO trigger and decode option (CAN, CAN FD, & LIN), along with the DSOX3MASK or DSOX4MASK mask test option.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX