Column Control DTX

E5080A ENA Vector Network Analyzer

Brochures

Keysight E5080A

ENA Vector Network Analyzer

- 9 kHz to 4.5/6.5/9 GHz

The Next-Generation ENA

The Keysight E5080A is the next-generation RF vector network analyzer (VNA), providing best in-class performance, flexible functionality and advanced usability for testing antennas, filters, cables, balanced/differential components, amplifiers and mixers. With its intuitive, touch based interface, the E5080A is designed to help users streamline their measurement flow and achieve better results in less time. This new instrument implements a converged platform that leverages the best attributes of the ENA and PNA families. The E5080A sets the new standard in RF component testing for both R&D and manufacturing environments. The E5080A offers comprehensive functionalities for measuring active and passive components such as amplifiers, mixers, filters, antennas, cables, and many more. It builds on the over 45-year legacy of excellence in network analysis and 75-year electronic test and measurement experience.

Best-in-class performance

The E5080A provides wide dynamic range from 9 kHz. More than 10 dB better dynamic range than E5071C enables to measure high-blocking DUTs such as filters accurately and improve measurement speed using wider IF bandwidth (IFBW). The unparalleled measurement speed compared to competitor products maximizes the test throughput in production line.

Extremely low trace noise helps minimize errors and associated test margin when measuring low-loss devices such as filter pass-bands.

The E5080A is designed to have the minimum temperature drift against variation of environment temperature. The superior measurement stability helps high-volume manufacturers minimize calibration time and associated downtime.

Intuitive and Flexible Operations with Modern User Interface

The E5080A integrates a high resolution display with a touch screen, which provides a crisp view and easy access to all data and traces. This enhanced user interface allows intuitive operation and helps you set up complex measurements quickly.

The E5080A is designed to help users streamline their measurement flow. Measurement flow proceeds from right to left: front panel keys, touch-activated softkeys with tabs, and touch-driven trace displays and windows.

Easy access to frequently used functions

The tabbed soft panel enables you to access the analyzer’s major functions within a few steps. Your frequently used softkeys can be registered to the Favorite menu. A long touch on the screen activates the Context Popup menus, and these present the most relevant choices without needing to access the softkeys.

Direct access to essential features through the toolbar

Measurement traces, channels, and windows can be quickly added by pressing the icons on the toolbar. The list of icons is customizable depending on your preference.

Flexible traces and windows layout

The layout of traces and windows can be flexibly allocated with intuitive drag-and-drop operations. Or the layout can also be changed by using the softkeys that split or combine traces and windows in a single action.

Magnifying the display

With multi-touch or single-touch gestures, you can magnify the displayed area on the screen.

Streamline Your Measurements with Advanced Usability

The E5080A’s advanced usability simplifies the measurement setup tasks, and its flexible display capabilities give excellent visibility of the measurement data.

Quick setups using dialog menus and Copy Channel

A variety of dialog menus assist you in making complex measurement setups easily. The quick start dialog gives the templates of display layouts for typical measurement applications, and the subsequent sweep setup dialog completes necessary stimulus settings in a single page. Moreover, once you have completed making the setup for one channel, you can copy it to other channels by using the copy channel function. This significantly reduces the time required for making multi-channel measurement setups.

Tabbed sheet

The tabbed sheet function allows you to split the measurement display into multiple pages within a single instrument state. Complicated multi-channel measurement data can be easily observed by splitting the channels into the sheets. The active sheet can be switched not only with the touch or mouse operations but with the Prev/Next hardkeys on the front panel. This is useful for manufacturing applications such as the BTS filter tuning where the hardkey operation is preferred.

Flexible marker capabilities

You can place up to 15 markers per trace. For better visibility, the locations of the marker lists are flexibly movable, and the number of decimal places can be changed as you like. In addition, a variety of marker search functions are available, including the single or multiple max/min/peak/target search, the bandwidth/ notch search, and the gain compression search
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX