Column Control DTX

E5080A ENA Vector Network Analyzer, E5092A Configurable Multiport Test Set

Data Sheets

E5080A ENA Vector Network Analyzer

- 9 kHz to 4.5/6.5/9 GHz

E5092A Configurable Multiport Test Set

Options

This document provides technical specifications for the E5080A ENA vector network analyzer

E5080A-245 2-port test set, 9 kHz to 4.5 GHz, with bias tees

E5080A-265 2-port test set, 9 kHz to 6.5 GHz, with bias tees

E5080A-295 2-port test set, 9 kHz to 9 GHz, with bias tees

E5080A-445 4-port test set, 9 kHz to 4.5 GHz, with bias tees

E5080A-465 4-port test set, 9 kHz to 6.5 GHz, with bias tees

E5080A-495 4-port test set, 9 kHz to 9 GHz, with bias tees

Calibration kits and ECal modules

This E5080A data sheet also provides technical specifications for the following calibration kits and ECal modules. For models not listed in this data sheet, please download the free Uncertainty Calculator from (http://www.keysight.com/find/ na_calculator) to generate the curves for your calibration kit and enable ENA setup.

85032F Calibration kit

85033E Calibration kit

85092C Electronic calibration (ECal) module

85093C Electronic calibration (ECal) module

Definitions

Specification (spec.):

Warranted performance. All specifications apply at 25 ºC (± 5 ºC), unless otherwise stated, and 90 minutes after the instrument has been turned on. Specifications include guard bands to account for the expected statistical performance distribution, measurement uncertainties, and changes in performance due to environmental conditions.

Typical (typ.):

Expected performance of an average unit which does not include guardbands. It is not covered by the product warranty

General characteristics:

A general, descriptive term that does not imply a level of performance

Corrected System Performance

The specifications in this section apply to measurements made with the Keysight E5080A network analyzer under the following conditions:

  • No averaging applied to data
  • Environmental temperature of 23 °C (± 3 °C) with less than 1 °C deviation from the calibration temperature
  • Response and isolation calibration performed

System dynamic range

Corrected System Performance with Calibration Kit

Corrected system performance with type-N device connectors, 85032F calibration kit

Network analyzer : E5080A

Calibration kit : 85032F (Type-N, 50 Ω)

Calibration : full 2-port

IF bandwidth = 10 Hz, no averaging applied to data, environmental temperature = 23 °C (± 3 °C) with < 1 °C deviation from calibration temperature, isolation calibration performed

Transmission uncertainty (Specification)

Reflection uncertainty (Specification)

Corrected system performance with type-N device connectors, 85092C electronic calibration (ECal) module

Network analyzer : E5080A

Calibration kit : 85092C (Type-N, 50 Ω) Electronic calibration (ECal) module

Calibration : full 2-port

IF bandwidth = 10 Hz, no averaging applied to data, environmental temperature = 23 °C (± 3 °C) with < 1 °C deviation from calibration temperature , isolation calibration is not performed

Transmission uncertainty (Specification)

Reflection uncertainty (Specification)

Corrected system performance with 3.5 mm device connector type, 85033E calibration kit

Network analyzer : E5080A

Calibration kit : 85033E (3.5 mm, 50 Ω)

Calibration : full 2-port

IF bandwidth = 10 Hz, no averaging applied to data, environmental temperature = 23 °C (± 3 °C) with < 1 °C deviation from calibration temperature, isolation calibration performed

Transmission uncertainty (Specification)

Reflection uncertainty (Specification)
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX