Technical Overviews
N1500A Materials Measurement Suite
Features
Automate Complex Permittivity and Permeability Measurements with Keysight’s Materials Measurement Software Suite
Measure εr* and μr* over a wide frequency range
With Keysight N1500A materials measurement software suite, you can determine the intrinsic electromagnetic properties of many dielectric and magnetic materials. The complete system is based on a versatile Keysight network analyzer which measures the material’s response to RF or microwave energy. The N1500A software controls the network analyzer and calculates results. Depending on the Keysight network analyzer and sample holder used, frequencies can extend from the mid-MHz to the low THz.
Powerful features
• Permittivity: εr’, εr”, tan d, Cole Cole
• Permeability: μr’, μr”, tan dμ
Connect to other programs
Data can also be saved in a variety of formats to bring into other programs for reporting or further data analysis. An application programmable interface (API) allows the measurements to be set up, triggered and read from a user written program.
Software Update Service (SUS)
Materials measurement suite option 01x upgrades any version to current.
Measurement method options
Keysight offers a variety of measurement methods to meet the needs of most materials under test. Each method has its own strengths and limitations that make it more or less useful for a particular application. Flexible option configuration allows you to choose one or more methods to meet your specific needs.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.