Data Sheets
Keysight Technologies
M9290A CXA-m PXIe X-Series Signal Analyzer
10 Hz to 3.0, 7.5, 13.6 or 26.5 GHz
Data Sheet
Technical Specifications
Definitions and conditions
Temperatures referred to in this document are defined as follows:
Specifications describe the warranted performance of calibrated instruments. Data represented in this document are specifications under the following conditions unless otherwise noted.
95th percentile values indicate the breadth of the population (approx. 2σ) of performance tolerances expected to be met in 95 percent of the cases with a 95 percent confidence, for any ambient temperature in the range of 20 to 30 °C. In addition to the statistical observations of a sample of instruments, these values include the effects of the uncertainties of external calibration references. These values are not warranted. These values are updated occasionally if a significant change in the statistically observed behavior of production instruments is observed.
Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 80 percent of the units exhibit with a 95 percent confidence level over the temperature range 20 to 30 °C. Typical performance does not include measurement uncertainty.
Nominal values indicate expected performance, or describe product performance that is useful in the application of the product, but are not covered by the product warranty
Recommended best practices in use
Frequency and Time Specifications
Amplitude Accuracy and Range Specifications
Dynamic Range Specifications
PowerSuite Measurement Specifications
Tracking Generator Specifications
General Specifications
Inputs and Outputs
I/Q Analyzer
System Requirements
Software
Related Literature
Web
For more information or literature resources please visit the web:
Product page: www.keysight.com/find/M9290A
X-Series measurement applications: www.keysight.com/find/X-Series_Apps
X-Series signal analyzers: www.keysight.com/find/X-Series
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.