Column Control DTX

T3100S Series NFC Test Systems

Technical Overviews

Keysight

T3100S Series NFC Test Systems

Test systems for NFC, EMV and contactless device testing

Technical Overview

The Keysight Technologies T3100S Series includes:

  • T3111S NFC conformance test system
  • T3121S NFC R&D test system
  • T1141A NFC test set
  • T1142A automatic positioning robot

The Keysight Technologies, Inc. T3100S Series NFC test systems are the essential tools for testing NFC and contactless payment devices. From chipsets to cards, terminals, and mobile devices, T3100S Series test systems cover all product development phases from R&D to pre-conformance and final certification.

Each of the T3100S Series systems is built around the Keysight T1141A NFC Test Set. Capable of supporting Analog RF and Digital Protocol Testing, the T1141A combines the functions needed to test NFC devices:

  • Scripted card and terminal emulation
  • Arbitrary waveform generation
  • Powerful waveform, logic, protocol, and voltage analysis

The Keysight T3121S NFC R&D Test System combines the T1141A with a PC-hosted virtual front panel application.

The Keysight T3111S NFC Conformance Test System can be configured as a superset of the T3121S by adding a Test Manager software application, and hosting an expandable range of standards-based test suites covering:

  • EMV™ Level 1 PICC/Mobile and PCD Digital Protocol
  • NFC Forum Digital Protocol and Analog RF
  • NFC Forum LLCP and SNEP
  • ISO 14443 and 18092 NFC Digital Protocol and Analog RF
  • ISO 15693 and 18000-3 RFID HF Analog RF

The T3111S Test System can be expanded with specialized EMV test accessories and software applications from FIME to cover EMV Level 1 PICC/Mobile and PCD analog RF testing (www.keysight.com/ find/FIME).

When combined with the T3111S, the optional Keysight T1142A Automatic Positioning Robot enables accurate and repeatable antenna positioning.

Test Manager

The Test Manager automates and controls test suite execution and report generation. The intuitive and powerful graphical user interface includes:

  • Technology manager to select and load standards-based test suites
  • Project manager to create, edit, save, and recall test campaigns with customized ICS, IXIT, deviceunder-test (DUT) information and test case selections
  • Sequencer to select and execute individual tests or test campaigns
  • Results analyzer to save and review test logs and statistics

Powerful utilities allow test projects to be migrated forward as test suite software is modified to support test case standards updates.

Test parameter defaults are set to support pre-conformance and conformance testing, with many parameters, including additional setting flexibility.

By using the Test Manager Remote feature, users can access the T3111S system and execute test cases remotely.

Results Analysis

Comprehensive test reports and logs allow users to review and analyze results from automated testing sessions. Captured results can also be visualized with the Virtual Front Panel software application.

Validated Test Suites

Regular software updates ensure that test suites are maintained in alignment with evolving industry standards. Keysight is a member of the NFC Forum and has been recognized by EMVCo as a test tool provider.

T3111S NFC Forum test suites have been validated by the NFC Forum. At the date of publishing, EMV Level 1 PICC/Mobile Digital Protocol and EMV Level 1 PCD Digital Protocol test suites have been validated for test spec versions 2.3.1a and 2.5.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX