Column Control DTX

Frequency Range Upgrades X-Series Signal Analyzers and MXE EMI Receiver

Flyers

Keysight Technologies

Frequency Range Upgrades

X-Series Signal Analyzers and MXE EMI Receiver

Jump up in frequency

As test needs change, the ability to evolve your test assets enhances their value. That’s why we’ve made it easy to increase the frequency range of existing PXA, MXA, and EXA X-Series signal analyzers and MXE EMI receivers. Through return-to-Keysight upgrades, you can choose from available frequency options that reach from your current maximum up to 50 GHz, depending on the model. Your instrument maintains full compatibility, retains its complement of options and applications, and keeps the same serial number. Jump up in frequency—and stay future-ready.

Easily evolve as test needs change

To simplify ordering, we offer a single, inclusive price for all services required to complete the upgrade. Just select the option that meets your existing and desired maximum frequency.

  • N9030A PXA: 8.4, 13.6, 26.5, 44, or 50 GHz
  •  N9020A MXA: 8.4, 13.6, or 26.5 GHz
  •  N9010A EXA: 7, 13.6, 26.5, 32, or 44 GHz
  •  N9038A MXE: 8.4, 26.5, or 44 GHz

Trust our fast, professional service team

Your instrument will be upgraded and calibrated by an experienced Keysight technician, backed by the factory engineering team that designed the instrument. The price of each upgrade includes installation and calibration—and to maximize your conidence, we also include a full one-year warranty for your existing instrument.

Further Enhance Functionality

When your instrument is at the service center for a frequency upgrade, you can also add functionality that will further extend its longevity:

  • Analysis bandwidth to 40, 85, 125, or 160 MHz
  • Measurement applications
  • Real-time spectrum analyzer (PXA and MXA only)
  • CPU module
  • Operating system
  • Removable solid-state drives
  • Internal preamplifier
  • Time domain scan

Our growing array of X-Series upgrades allows you to stay ready, stay in sync, and arrive ahead.

Ordering Information

Contact Us to Get Started

For details regarding the upgrade options available for your X-Series model, please contact your Keysight sales representative or visit:

www.keysight.com/find/PXA_upgrades

www.keysight.com/find/MXA_upgrades

www.keysight.com/find/EXA_upgrades

www.keysight.com/find/MXE_upgrades

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX