Data Sheets
Keysight Technologies
W1906BEL 5G Baseband Exploration Library
Simulation Reference Library for 5G Research
Data Sheet
Introduction
The W1906BEL 5G Baseband Exploration Library provides a ready-to-use set of source code with Keysight reference signal processing IP for 5G technology research. It provides an unmatched productivity increase for new baseband physical layer designs. The integrated simulation environment enables dynamic link level scenario investigation, implementation and verification of your Communications Physical Layer signal processing designs.
Reference models support various 5G candidate waveforms for both orthogonal and non-orthogonal type of multi-carrier communications systems, including advanced MIMO and beamforming signal processing techniques. The reference receiver can easily be re-designed to achieve the best performance and may be compared against the theoretical maximum performance.
G Communication Architects, Baseband Algorithm Researchers, and Component verifiers in R&D will beneit from the W1906BEL 5G simulation reference library.
Key Features
The W1906BEL 5G Baseband Exploration Library consists of source code, models, sub-systems, simulation examples and infrastructure components. Combined with the SystemVue communications architect platform it enables the rapid development and verification of high quality advanced digital modem designs. Access to the Keysight source code speeds confidence in your algorithmic development and offers an independent self-documenting reference library that enables you to quickly replace and modify blocks and subsystems during product design and development.
Key benefits
Benefits of Source-Code level IP access
Modifiable source code gives you an independent, self-documenting algorithmic reference library that enables you to quickly understand and explore key pre-5G PHY alternatives.
Control and script every detail, create exact test vectors and even single-step your way through operations with integrated debuggers.
Troubleshoot more quickly. Keysight’s trusted reference IP allows you to concentrate on your baseband design.
Speed Up Simulation Time
Individual simulations are fast so designers can run in batch mode to quickly explore the design space. An additional product, the W1712EP/ET SystemVue Distributed Computing 8-pack, enables you to farm out parameter sweeps to a compute cluster.
Configuration
The W1906BEL 5G Baseband Exploration Library may be added to any SystemVue environment or bundle. As the W1906BEL is a source code product, the W1718EP C++ Code Generator product is recommended, but not required. Also, the exploration library source iles are delivered as Microsoft Visual C++ 2012 projects (“solutions”). While this particular compiler and version are recommended for highly-coordinated debugging with SystemVue 2014.10 on Windows, a range of C++ compilers are compatible with SystemVue GUI (Windows) and the W1711 SystemVue Engine (Windows and Linux).
Available SystemVue bundles:
For more detailed application information, refer to:
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.