Column Control DTX

N9040B UXA X-Series Signal Analyzer, Multi-touch

Configuration Guides

N9040B UXA X-Series Signal Analyzer, Multi-touch

Introduction

This UXA configuration guide will help you determine which performance options, measurement applications, accessories, and services to include with your new UXA or to add as upgrades to an existing UXA. For a summary of specifications, refer to the UXA signal analyzer data sheet (5992-0090EN).

Included In Base Product

The “standard” options and accessories come with the UXA base instrument at no additional charge and do not need to be ordered. They include:

  • Spectrum analyzer software application
  • Getting Started Guide
  • UXA start-up assistance
  • Enhanced phase noise
  • Fast sweep capability
  • 25 MHz IF analysis bandwidth
  • 1 GHz bandwidth auxiliary IF output
  • Enhanced display package
  • External mixing for frequency coverage extension up to 1.1 THz
  • Microwave preselector bypass for frequencies above 3.6 GHz
  • Low noise path for improved sensitivity above 3.6 GHz
  • Low frequency enabled
  • Fine step mechanical attenuator
  • Digital processor with 2 GB capture memory
  • LO/IM nulling
  • Noise Floor Extension; instrument alignment
  • Precision frequency reference
  • Real-time data link for real-time IQ data streaming up to 40 MHz
  • Hex-core, high-performance processor, 32 GB RAM, with flash calibration file memory
  • Removable solid-state drive
  • Microsoft Windows 10 operating system
  • Multi-language user interface
  • Country-specific power cord
  • Front and rear panel covers for protection during transit

Get More Information

For a summary of specifications, refer to the N9040B data sheet (literature number 5992- 0090EN).

A full set of specifications is available in the N9040B UXA Signal Analyzer Specification Guide at www.keysight.com/find/uxa_specifications.

Configure your Keysight UXA Signal Analyzer

This step-by-step process will help you configure your UXA signal analyzer. Tailor the performance to meet your requirements.

Step 1. Select maximum frequency range (required option)

Step 2. Add a preamplifier

Step 3. Choose an attenuator

Step 4. Choose analysis bandwidth

Step 5. Choose performance options

Step 6. Add real-time spectrum analysis

Step 7. Add optional instrument features including security

Step 8. Add rear panel output utilities

Step 9. Choose measurement application or software and license type

Note: Keysight offers 4 license types for the measurement applications and instrument features, in 2 license terms: Perpetual or Subscription. Keysight offers 4 license types for the measurement applications and instrument features, in 2 license terms: Perpetual or Subscription.

License types:

  • Node-locked: Allows you to use the license on one instrument/computer at a time
  • Transportable: Allows you to use the license on one instrument/computer at a time. This license may be transferred to another instrument/computer using Keysight's online tool
  • Floating: Allows you to access the license on the networked instruments/computers from a server, one at a time. For concurrent access, multiple licenses may be purchased
  • USB Portable: Allows you to access the license from one instrument/computer to another by enduser only with certified USB dongle, purchased separately

License terms:

  • Perpetual: License can be used in perpetuity. For perpetual license holders, a separate support contract is required to access Keysight technical support and software updates
  • Subscription: License is time limited to a defined period, such as 12-months. A valid support contract is included in the pricing for subscription licenses.

For detailed information, we strongly recommend you visit the X-Series measurement application collection page: www.keysight.com/find/xseriesapps
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX