Starting Download..
save Save

What are the frequency range options on the N9040B UXA signal analyzer?

Frequency range options available at initial launch:

  • N9040B-508 - 3 Hz to 8.4 GHz
  • N9040B-513 - 3 Hz to 13.6 GHz
  • N9040B-526 - 3 Hz to 26.5 GHz
  • N9040B-544 - 3 Hz to 44 GHz
  • N9040B-550 - 3 Hz to 50 GHz
Was this helpful?


Didn't find what you're looking for?